Product details

Type Module Frequency range 57 - 61.5 GHz Number of receivers 3 Number of transmitters 2 Arm CPU Arm Cortex-M4F at 160 MHz Edge AI enabled No Interface type SPI Operating temperature range (°C) -40 to 85 Power supply solution TPS628502 Rating Catalog
Type Module Frequency range 57 - 61.5 GHz Number of receivers 3 Number of transmitters 2 Arm CPU Arm Cortex-M4F at 160 MHz Edge AI enabled No Interface type SPI Operating temperature range (°C) -40 to 85 Power supply solution TPS628502 Rating Catalog
QFM (MBB) 30 480.5 mm² (31 mm × 15.5 mm)
  • Ease of Use
    • Integrated IWRL6432W mmWave sensor
    • Small module size: 31mm x 15mm
    • Quad Flat Module (QFM) - 4 x 9 LGA Grid
    • Easy to mount 30-pad Land Grid Array (LGA)
    • Easy to integrate - 18 signals interface
    • Simple Configurable APIs (via SPI) to configure Range, Motion Sensitivity, Update rate via external MCU
    • Motion and Presence detection indication via GPIO
    • Integrated 3 receive and 2 transmit channel antennas etched on PCB; Power Distribution Network and 40MHz XTAL
  • FMCW Transceiver
    • On-chip integrated PLL, transmitter, receiver, baseband and ADC
    • Frequency Modulated Continuous Wave operation
    • 5MHz IF bandwidth, real-only Rx channels
  • Antenna
    • Field of View (FoV): ± 60° (Azimuth); ± 60° (Elevation)
    • 57GHz - 61.5GHz antenna coverage with 4.5GHz continuous bandwidth
  • Certifications
    • Modular certification with FCC, RED, MIC certifications
  • Performance
    • Human Presence Detection Range typically:
      • At 0°: 15m
      • At edge of FoV: 8m
    • Built-in low power modes for power saving
  • Power management
    • 3.3V VCC and VIO operation
    • Built-in 1.8V regulator on module
    • Built-in on-chip LDO network for enhanced PSRR
    • BOM-Optimized mode
  • Host Interface
    • SPI
      • Host PC interface using TI mmWave uDFP
      • Interfaces with external MCU
  • Other interfaces
    • Presence Indication
    • Wake Up Request
  • Temperature operating range
    • Industrial grade temperature range: –40°C to 85°C
  • Ease of Use
    • Integrated IWRL6432W mmWave sensor
    • Small module size: 31mm x 15mm
    • Quad Flat Module (QFM) - 4 x 9 LGA Grid
    • Easy to mount 30-pad Land Grid Array (LGA)
    • Easy to integrate - 18 signals interface
    • Simple Configurable APIs (via SPI) to configure Range, Motion Sensitivity, Update rate via external MCU
    • Motion and Presence detection indication via GPIO
    • Integrated 3 receive and 2 transmit channel antennas etched on PCB; Power Distribution Network and 40MHz XTAL
  • FMCW Transceiver
    • On-chip integrated PLL, transmitter, receiver, baseband and ADC
    • Frequency Modulated Continuous Wave operation
    • 5MHz IF bandwidth, real-only Rx channels
  • Antenna
    • Field of View (FoV): ± 60° (Azimuth); ± 60° (Elevation)
    • 57GHz - 61.5GHz antenna coverage with 4.5GHz continuous bandwidth
  • Certifications
    • Modular certification with FCC, RED, MIC certifications
  • Performance
    • Human Presence Detection Range typically:
      • At 0°: 15m
      • At edge of FoV: 8m
    • Built-in low power modes for power saving
  • Power management
    • 3.3V VCC and VIO operation
    • Built-in 1.8V regulator on module
    • Built-in on-chip LDO network for enhanced PSRR
    • BOM-Optimized mode
  • Host Interface
    • SPI
      • Host PC interface using TI mmWave uDFP
      • Interfaces with external MCU
  • Other interfaces
    • Presence Indication
    • Wake Up Request
  • Temperature operating range
    • Industrial grade temperature range: –40°C to 85°C

Texas Instruments’ radar module IWRL6432WMOD is a compact 31mm × 15.5mm module that integrates a 60GHz patch antenna, on-board power management, flash memory, passives and crystal, eliminating the need for specialized mmWave system design expertise while providing simple software configuration options for range, sensitivity, and regions of interest. The module is distinguished by its comprehensive certification with FCC, RED, MIC that eliminates cost and effort for certification at the end product. Additionally the module provides either SPI based point cloud data outputs or GPIO based presence indication which aids flexible implementation. By addressing customer readiness challenges and enabling autonomous operation across applications such as motion sensing, occupancy detection, and smart home devices, this TI-designed, supported, and distributed device significantly reduces development complexity and accelerates time-to-market for customers seeking to embed mmWave radar sensor capabilities in their products.

Texas Instruments’ radar module IWRL6432WMOD is a compact 31mm × 15.5mm module that integrates a 60GHz patch antenna, on-board power management, flash memory, passives and crystal, eliminating the need for specialized mmWave system design expertise while providing simple software configuration options for range, sensitivity, and regions of interest. The module is distinguished by its comprehensive certification with FCC, RED, MIC that eliminates cost and effort for certification at the end product. Additionally the module provides either SPI based point cloud data outputs or GPIO based presence indication which aids flexible implementation. By addressing customer readiness challenges and enabling autonomous operation across applications such as motion sensing, occupancy detection, and smart home devices, this TI-designed, supported, and distributed device significantly reduces development complexity and accelerates time-to-market for customers seeking to embed mmWave radar sensor capabilities in their products.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet IWRL6432WMOD Certified 60GHz mmWave Radar Module For Motion and Presence Detection datasheet (Rev. B) PDF | HTML Sep 25, 2026
Application brief Ease of Use with IWRL6432WMOD mmWave Radar Module PDF | HTML Apr 10, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BP-IWRL6432WMOD — IWRL6432WMOD BoosterPack™ plug-in module

The BP-IWRL6432WMOD from Texas Instruments is an easy-to-use low cost FR4-based evaluation board for the IWRL6432W integrated 60GHz mmWave sensor module. This Evaluation Module (EVM) contains everything required to evaluate and start developing software for the radar module. The EVM supports (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ integrated development environment (IDE) is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or (...)

Supported products & hardware
IDE, configuration, compiler or debugger

EDGE-AI-STUDIO — Edge AI Studio for Processors

Edge AI Studio is part of the CCStudio™ development tool ecosystem.  Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors.  It supports both AI-accelerated (...)

Supported products & hardware
IDE, configuration, compiler or debugger

EDGE-AI-STUDIO-MCU — Edge AI Studio for Microcontrollers

Edge AI Studio is part of the CCStudio™ development tool ecosystem.  Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors.  It supports both AI-accelerated (...)

Supported products & hardware
IDE, configuration, compiler or debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware
Online training

RADAR-ACADEMY — mmWave Radar Academy

The Radar Academy is a documentation package intended to provide educational resources related to mmWave radar technology
Supported products & hardware
Getting started

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware
Application software & framework

MMWAVE-UDFP-APPSW — uDFP Package for Low Power mmWave Radar Modules and Front End Device

MMWAVE-UDFP-APPSW includes the following: Motion and Presence demo (authenticated application image), Module Visualizer, MMWAVEULINK source code for Host, mmWaveULink API guide and Visualizer User Guide
Supported products & hardware
GUI for evaluation module (EVM)

MMWAVE-SENSING-ESTIMATOR-CLOUD — mmWave sensing estimator cloud development on TI Resource Explorer

The mmWave Sensing Estimator is a web-based configuration tool for TI radar sensors
Supported products & hardware
Software programming tool

UNIFLASH — CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

Supported products & hardware
Support software

RADAR-TOOLBOX — Radar evaluation and development support package with example projects, documentation and tools

The Radar Toolbox is a collection of demos, software tools, and documentation designed to assist in the evaluation of TI Radar Devices
Supported products & hardware
Simulation tool

IWRL6432WMOD Simulation Model

SWRM078.ZIP (258 KB) - Simulation tool
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
QFM (MBB) 30 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos