Product details

Rating Catalog Integrated isolated power No Number of channels 2 Forward/reverse channels 1 forward / 1 reverse Features Overvoltage tolerant inputs Data rate (max) (Mbps) 150 Protocols GPIO, PWM, UART SPI frequency (max) (MHz) 25 Propagation delay time (typ) (ns) 6.2 Propagation delay time (max) (ns) 10 Part-to-part output skew (max) (ns) 3 Pulse-width distortion (t(PHL) - t(PLH)) (max) (ns) 1.8 Channel-to-channel output skew (max) (ns) 1.5 Isolation rating Basic, Reinforced Withstand isolation voltage (VISO) (Vrms) 2500, 5000 Surge isolation voltage (VIOSM) (kVPK) 4, 10.4 CMTI (min) (kV/µs) 200 Default output High, Low Creepage (min) (mm) 4, 8 Current consumption per channel (DC) (typ) (mA) 1.45 Current consumption per channel (1 Mbps) (typ) (mA) 2.325 Supply voltage (min) (V) 2.25 Supply voltage (max) (V) 5.5 Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Transient isolation voltage (VIOTM) (VPK) 4500, 7071 Clearance (min) (mm) 4, 8
Rating Catalog Integrated isolated power No Number of channels 2 Forward/reverse channels 1 forward / 1 reverse Features Overvoltage tolerant inputs Data rate (max) (Mbps) 150 Protocols GPIO, PWM, UART SPI frequency (max) (MHz) 25 Propagation delay time (typ) (ns) 6.2 Propagation delay time (max) (ns) 10 Part-to-part output skew (max) (ns) 3 Pulse-width distortion (t(PHL) - t(PLH)) (max) (ns) 1.8 Channel-to-channel output skew (max) (ns) 1.5 Isolation rating Basic, Reinforced Withstand isolation voltage (VISO) (Vrms) 2500, 5000 Surge isolation voltage (VIOSM) (kVPK) 4, 10.4 CMTI (min) (kV/µs) 200 Default output High, Low Creepage (min) (mm) 4, 8 Current consumption per channel (DC) (typ) (mA) 1.45 Current consumption per channel (1 Mbps) (typ) (mA) 2.325 Supply voltage (min) (V) 2.25 Supply voltage (max) (V) 5.5 Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Transient isolation voltage (VIOTM) (VPK) 4500, 7071 Clearance (min) (mm) 4, 8
SOIC (D) 8 29.4 mm² 4.9 x 6 SOIC (DWV) 8 67.275 mm² 5.85 x 11.5
  • Functional Safety-Capable (Planned)
    • Documentation available to aid IEC 61508 system design
  • Up to 150Mbps data rate
  • Robust SiO2 isolation barrier:
    • Up to 5000VRMS isolation rating
    • Up to 10.4kV surge capability
    • Up to ±250kV/µs typical CMTI
    • Wide temperature range: –40°C to 125°C ambient operating
  • Supply range: 2.25V to 5.5V
  • Overvoltage Tolerant Inputs
  • Default output high (ISO642x) and low (ISO642xF) options
  • Low propagation delay: 10ns maximum at 5V, 12ns maximum at 3.3V
  • Supports SPI up to: 25MHz at 5V, 20.8MHz at 3.3V
  • Low pulse width distortion: 1.8ns maximum at 5V, 2.2ns maximum at 3.3V
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • Low emissions
  • SOIC (D-8) Package
  • Wide-SOIC (DWV-8) Package
  • Safety-Related Certifications (Planned):
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 and CSA CAS Notice No. 5A
    • IEC 62368-1, IEC 61010-1 and GB 4943.1 certifications
  • Functional Safety-Capable (Planned)
    • Documentation available to aid IEC 61508 system design
  • Up to 150Mbps data rate
  • Robust SiO2 isolation barrier:
    • Up to 5000VRMS isolation rating
    • Up to 10.4kV surge capability
    • Up to ±250kV/µs typical CMTI
    • Wide temperature range: –40°C to 125°C ambient operating
  • Supply range: 2.25V to 5.5V
  • Overvoltage Tolerant Inputs
  • Default output high (ISO642x) and low (ISO642xF) options
  • Low propagation delay: 10ns maximum at 5V, 12ns maximum at 3.3V
  • Supports SPI up to: 25MHz at 5V, 20.8MHz at 3.3V
  • Low pulse width distortion: 1.8ns maximum at 5V, 2.2ns maximum at 3.3V
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • Low emissions
  • SOIC (D-8) Package
  • Wide-SOIC (DWV-8) Package
  • Safety-Related Certifications (Planned):
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 and CSA CAS Notice No. 5A
    • IEC 62368-1, IEC 61010-1 and GB 4943.1 certifications
Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Top documentation Type Title Format options Date
* Data sheet ISO642x General-Purpose, Basic and Reinforced , Dual -Channel Digital Isolators datasheet (Rev. A) PDF | HTML 24 Mar 2026
Product overview Eliminating Back-Powering in Digital Isolators With Over- Voltage Tolerant Inputs (Rev. A) PDF | HTML 13 May 2026
White paper High-voltage reinforced isolation: Definitions and test methodologies (Rev. A) PDF | HTML 12 May 2026
Functional safety information ISO6421 and ISO6421-Q1 Functional Safety FIT Rate, FMD and Pin FMA (Rev. A) PDF | HTML 12 May 2026
Certificate TUV Certificate for Isolation Devices (Rev. M) 07 May 2026
Certificate UL Certificate of Compliance File E181974 Vol 4 Sec 6 (Rev. S) 07 May 2026
Product overview Protecting Your Digital Isolator Using Overvoltage Tolerant Inputs PDF | HTML 27 Jan 2026
Technical article Why signal isolation matters in 48-V HEV/EV systems (Rev. A) PDF | HTML 10 Nov 2025
Application brief How to Isolate Signal and Power in Isolated CAN Systems (Rev. D) PDF | HTML 07 Nov 2025
Product overview Isolating UART Signals (Rev. B) PDF | HTML 07 Nov 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIGI-ISO-EVM — Universal digital isolator evaluation module

DIGI-ISO-EVM is an evaluation module (EVM) used to evaluate any of the TI single-channel, dual-channel, triple-channel, quad-channel or six-channel digital isolator devices in five different packages - 8-pin narrow-body SOIC (D), 8-pin wide-body SOIC (DWV), 16-pin wide-body SOIC (DW), 16-pin ultra- (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

ISO64XX-WB-EVM — ISO64xx wide-body package evaluation module

The ISO64xx wide-body (WB) package evaluation module (EVM) allows designers to evaluate device performance for fast development and analysis of isolated systems. The EVM supports evaluation of any of the ISO64xx single-channel, dual-channel, quad-channel or six-channel digital isolator devices in (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

ISO6421 IBIS Model

SLLM517.ZIP (46 KB) - IBIS Model
Reference designs

TIDA-00236 — Low Side 0.5A 8ch Digital Output Module for PLC

Digital Output Modules are a standard component in a PLC/PAC or DCS to control actuators, motors and other resistive, capacitive or inductive loads. Customers will benefit from this integrated protected low side drivers and the low pin count control interface which saves pins and isolation (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
SOIC (DWV) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos