TIDA-00236

Low Side 0.5A 8ch Digital Output Module for PLC

TIDA-00236

Design files

Overview

Digital Output Modules are a standard component in a PLC/PAC or DCS to control actuators, motors and other resistive, capacitive or inductive loads. Customers will benefit from this integrated protected low side drivers and the low pin count control interface which saves pins and isolation channels. The design is capable of delivering 0.5A on all 8 channels in a small form factor without compromising thermal management.

Features
  • High density 8ch 24V low side digital output
  • 500mA /ch. unregulated (+20%), 2A peak
  • Data serializer to save isolation channels
  • Capable of switching inductive loads
  • LED to indicate output state and faults
  • Standalone use or with TIDA-00123
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDU470A.PDF (1634 KB)

Reference design overview and verified performance test data

TIDRAT0.PDF (128 KB)

Detailed overview of design layout for component placement

TIDRAS9.PDF (63 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRAT2.ZIP (1018 KB)

Files used for 3D models or 2D drawings of IC components

TIDC654.ZIP (273 KB)

Design file that contains information on physical board layer of design PCB

TIDRAT1.PDF (552 KB)

PCB layer plot file used for generating PCB design layout

TIDRAS8.PDF (351 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM50099.5-95V Wide Vin, 150mA Constant On-Time Non-Synchronous Buck Regulator

Data sheet: PDF | HTML
Digital isolators

ISO6421Robust EMC, reinforced/Basic 2-channel, 1/1, digital isolator with 250kV/us CMTI, 150Mbps

Data sheet: PDF | HTML
Digital isolators

ISO6441Robust EMC, reinforced/Basic 4-channel, 3/1, digital isolator with 250kV/us CMTI, 150Mbps

Data sheet: PDF | HTML
LED display drivers

TLC592716-bit constant-current LED sink driver with short detection

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LM293650-mA, 60-V, low-IQ, low-dropout voltage regulator with reverse voltage protection

Data sheet: PDF | HTML
Stepper motor drivers

DRV880465V, 2.3A 4 channel low-side driver with integrated SPI and overcurrent protection

Data sheet: PDF | HTML

Start development

Software development

Driver or library

TIDC655 — TIDA-00236 SPI Driver v1.0

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00236 Low Side 0.5A 8ch Digital Output Module for PLC

TIDC655 TIDA-00236 SPI Driver v1.0

close
Latest version
Version: 01.00.00.00
Release date: Sep 29, 2014
Hardware development
Reference design
TIDA-00236 Low Side 0.5A 8ch Digital Output Module for PLC

Release Information

The design resource accessed as www.ti.com/lit/zip/tidc655 or www.ti.com/lit/xx/tidc655/tidc655.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC655. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Low-Side 0.5A, 8-Channel Digital Output Module for PLC (Rev. A) PDF | HTML Jan 7, 2026

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00233 24VDC 10A eFuse and Protection Circuit for Programmable Logic Controllers (PLC) TIDA-00320 8-ch Parallel 0.5A Low Side Digital Output Module for PLC Reference Design TIDEP0027 High Performance Pulse Train Output (PTO) with PRU-ICSS for Industrial Applications Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos