TIDA-00233

24VDC 10A eFuse and Protection Circuit for Programmable Logic Controllers (PLC)

TIDA-00233

Design files

Overview

This sub system design shows an IC based implementation of  over voltage, over current, reverse current,  reverse polarity and miss wire protection which is more accurate, lower power and faster compared to fuses, PTCs and diodes. Programmable Logic Controller (PLC) I/O modules connected to a field power supply  benefit from protection on the 24V field input connectors as power supply faults or miss wiring might damage or cause the module to not operate correctly.

Features
  • Short circuit protection
  • Over and under voltage protection
  • Reverse polarity protection
  • Miss wire and Reverse current protection
  • Surge protection (IEC61000-4-5)
  • This reference design is tested with HW and includes a design guide
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU415.PDF (3302 KB)

Reference design overview and verified performance test data

TIDRA81.PDF (143 KB)

Detailed overview of design layout for component placement

TIDRA80.PDF (214 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRA83.ZIP (392 KB)

Files used for 3D models or 2D drawings of IC components

TIDC577.ZIP (198 KB)

Design file that contains information on physical board layer of design PCB

TIDRA82.PDF (765 KB)

PCB layer plot file used for generating PCB design layout

TIDRA79.PDF (202 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Hot-swap controllers

LM50699-V to 80-V hot swap controller with power limiting

Data sheet: PDF
Ideal diode & ORing controllers

LM5050-15-V to 75-V 400-uA IQ ORing FET controller

Data sheet: PDF | HTML
MOSFETs

CSD18532Q5B60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.2 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 24-V DC 10-A eFuse and Protection Circuit for Programmable Logic Controllers Jun 20, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Video series

View all videos

Videos