Home Power management Gate drivers Low-side drivers
NEW

DRV81315-Q1

PREVIEW

Product details

Operating temperature range (°C) to
Operating temperature range (°C) to
SOT-5X3 (DRL) 6 2.56 mm² (1.6 mm × 1.6 mm)
  • Single Channel Protected Low side switch

    • 100mΩ RDS(ON) at 25°C

    • Output Stage upto 40V operating tolerance

  • AEC-Q100 Qualified (Upto Grade 1)

  • Fully Protected

    • Internal current limit

    • Independent Overtemperature protection

      • Dynamic and absolute overtemperature protection

    • Integrated Overvoltage clamp for Inductive load discharge

  • Diagnostic feedback

    • MCU Fault interrupt signal (STATUS)

    • Off state open load detect (DRV81315A only)

  • 2.6V to 5.5V input supply voltage range

    • Supports 3p3V, 5V MCU I/O control

  • Thermally Enhanced Surface mount packages (DDA-8 , DRL-6)

  • Single Channel Protected Low side switch

    • 100mΩ RDS(ON) at 25°C

    • Output Stage upto 40V operating tolerance

  • AEC-Q100 Qualified (Upto Grade 1)

  • Fully Protected

    • Internal current limit

    • Independent Overtemperature protection

      • Dynamic and absolute overtemperature protection

    • Integrated Overvoltage clamp for Inductive load discharge

  • Diagnostic feedback

    • MCU Fault interrupt signal (STATUS)

    • Off state open load detect (DRV81315A only)

  • 2.6V to 5.5V input supply voltage range

    • Supports 3p3V, 5V MCU I/O control

  • Thermally Enhanced Surface mount packages (DDA-8 , DRL-6)

There are no details available for this product.
Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet DRV81315/A-Q1 Protected Low-Side Switch datasheet PDF | HTML Sep 6, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV81315-Q1EVM — DRV81315-Q1 evaluation module

The DRV813xx-Q1 evaluation modules (EVMs) allow for evaluation of the DRV81315-Q1 and DRV81325-Q1 devices. The EVMs have been programmed to work out of the box and begin driving loads right away. The EVMs showcase selected packages of low-side switch drivers with low RDS(on) of about 100 mΩ. (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos