Product details

Resolution (Bits) 12 Number of DAC channels 16 Interface type I2C, SPI Output type Buffered Voltage Output voltage range (V) 0 to 5 INL (max) (±LSB) 1 Settling time (µs) 6 Reference type Ext Architecture R-2R Rating Catalog Features Small Size Operating temperature range (°C) to Product type Precision DAC
Resolution (Bits) 12 Number of DAC channels 16 Interface type I2C, SPI Output type Buffered Voltage Output voltage range (V) 0 to 5 INL (max) (±LSB) 1 Settling time (µs) 6 Reference type Ext Architecture R-2R Rating Catalog Features Small Size Operating temperature range (°C) to Product type Precision DAC
DSBGA (YBH) 34 6.682225 mm² (2.585 mm × 2.585 mm)
  • Performance:
    • INL: ±1LSB maximum at 12-bit resolution
    • TUE: ±0.15% of FSR maximum
  • Integrated 2.5V precision internal reference
    • Initial accuracy: ±5mV maximum
    • Drift: 25ppm/°C typical; 40ppm/°C maximum
  • High drive capability: 50mA with 0.5V from supply rails
  • Flexible configuration options
    • User selectable gain: 2×, 1×
    • Reset to zero scale
    • Clear output function
  • Wide operating range:
    • Power supply: 2.7V to 5.5V
    • Temperature range: –40°C to +125°C
  • SPI and I2C interfaces: 1.7V to 5.5V operation
    • SPI: 4-wire interface
    • I2C: Four target addresses
  • Performance:
    • INL: ±1LSB maximum at 12-bit resolution
    • TUE: ±0.15% of FSR maximum
  • Integrated 2.5V precision internal reference
    • Initial accuracy: ±5mV maximum
    • Drift: 25ppm/°C typical; 40ppm/°C maximum
  • High drive capability: 50mA with 0.5V from supply rails
  • Flexible configuration options
    • User selectable gain: 2×, 1×
    • Reset to zero scale
    • Clear output function
  • Wide operating range:
    • Power supply: 2.7V to 5.5V
    • Temperature range: –40°C to +125°C
  • SPI and I2C interfaces: 1.7V to 5.5V operation
    • SPI: 4-wire interface
    • I2C: Four target addresses

The DAC60516W is a low-power, 16-channel, buffered voltage-output digital-to-analog converter (DAC). The DAC60516W includes a 2.5V internal reference, eliminating the need for an external precision reference in most applications. A user selectable gain configuration can be used to provide full-scale output voltages of 2.5V or 5V. The DAC60516W requires external AVDD and VIO supplies to operate, and these supplies can be shorted together.

Communication to the DAC60516W is performed through an SPI- and I2C-supported serial interface, operating at clock rates of up to 50MHz (during SPI writes to the device). The VIO pin enables serial interface operation from 1.7V to 5.5V. The DAC60516W flexible interface enables operation with a wide range of industry-standard microprocessors and microcontrollers.

The DAC60516W is characterized for operation over the temperature range of –40°C to +125°C and available in a small WCSP package, with 12-bit resolution.

The DAC60516W is a low-power, 16-channel, buffered voltage-output digital-to-analog converter (DAC). The DAC60516W includes a 2.5V internal reference, eliminating the need for an external precision reference in most applications. A user selectable gain configuration can be used to provide full-scale output voltages of 2.5V or 5V. The DAC60516W requires external AVDD and VIO supplies to operate, and these supplies can be shorted together.

Communication to the DAC60516W is performed through an SPI- and I2C-supported serial interface, operating at clock rates of up to 50MHz (during SPI writes to the device). The VIO pin enables serial interface operation from 1.7V to 5.5V. The DAC60516W flexible interface enables operation with a wide range of industry-standard microprocessors and microcontrollers.

The DAC60516W is characterized for operation over the temperature range of –40°C to +125°C and available in a small WCSP package, with 12-bit resolution.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet DAC60516W 16-Channel, 12-Bit, Voltage-Output DAC With Internal Reference datasheet PDF | HTML Dec 10, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC80516EVM — DAC80516 evaluation module

The DAC80516 evaluation module (EVM) is a platform for evaluating the DAC80516 product. The EVM comes with the DAC80516 installed. The DAC80516 is a 16-channel, buffered, voltage-output digital-to-analog converter (DAC) with 16 bit resolution. The device has an internal 2.5V reference which (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
DSBGA (YBH) 34 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos