Product details

Resolution (Bits) 12 Number of DAC channels 16 Interface type I2C, SPI Output type Buffered Voltage Output voltage range (V) 0 to 5 INL (max) (±LSB) 1 Settling time (µs) 6 Reference type Ext, Int Architecture R-2R Rating Catalog Features Small Size Operating temperature range (°C) to Product type Precision DAC
Resolution (Bits) 12 Number of DAC channels 16 Interface type I2C, SPI Output type Buffered Voltage Output voltage range (V) 0 to 5 INL (max) (±LSB) 1 Settling time (µs) 6 Reference type Ext, Int Architecture R-2R Rating Catalog Features Small Size Operating temperature range (°C) to Product type Precision DAC
WQFN (RUY) 28 16 mm² 4 x 4
  • Performance:
    • INL: ±1LSB maximum at 12-bit resolution
    • TUE: ±0.15% of FSR maximum
  • Integrated 2.5V precision internal reference
    • Initial accuracy: ±2.5mV maximum
    • Drift: 15ppm/°C typical
  • High drive capability: 50mA with 0.5V from supply rails
  • Flexible configuration options
    • User selectable gain: 2 ×, 1 ×
    • Reset to zero scale
    • Clear output function
  • Wide operating range:
    • Power supply: 2.7V to 5.5V
    • Temperature range: –40°C to +125°C
  • SPI and I2C interfaces: 1.7V to 5.5V operation
    • SPI: 4-wire interface
    • I2C: Four target addresses
  • Small package:
    • 4mm × 4mm, 28-pin WQFN
  • Performance:
    • INL: ±1LSB maximum at 12-bit resolution
    • TUE: ±0.15% of FSR maximum
  • Integrated 2.5V precision internal reference
    • Initial accuracy: ±2.5mV maximum
    • Drift: 15ppm/°C typical
  • High drive capability: 50mA with 0.5V from supply rails
  • Flexible configuration options
    • User selectable gain: 2 ×, 1 ×
    • Reset to zero scale
    • Clear output function
  • Wide operating range:
    • Power supply: 2.7V to 5.5V
    • Temperature range: –40°C to +125°C
  • SPI and I2C interfaces: 1.7V to 5.5V operation
    • SPI: 4-wire interface
    • I2C: Four target addresses
  • Small package:
    • 4mm × 4mm, 28-pin WQFN

The 12-bit DAC60516 is a low-power, 16-channel, buffered voltage-output digital-to-analog converter (DAC). The DAC60516 includes a 2.5V, 15ppm/°C internal reference, eliminating the need for an external precision reference in most applications. A user selectable gain configuration can be used to provide full-scale output voltages of 2.5V or 5V. The DAC60516 operates from a single power supply.

Communication to the DAC60516 is performed through an SPI- and I2C-supported serial interface, operating at clock rates of up to 50MHz (during SPI writes to the device). The VIO pin enables serial interface operation from 1.7V to 5.5V. The DAC60516 flexible interface enables operation with a wide range of industry-standard microprocessors and microcontrollers.

The DAC60516 is characterized for operation over the temperature range of –40°C to +125°C and available in a small WQFN package.

The 12-bit DAC60516 is a low-power, 16-channel, buffered voltage-output digital-to-analog converter (DAC). The DAC60516 includes a 2.5V, 15ppm/°C internal reference, eliminating the need for an external precision reference in most applications. A user selectable gain configuration can be used to provide full-scale output voltages of 2.5V or 5V. The DAC60516 operates from a single power supply.

Communication to the DAC60516 is performed through an SPI- and I2C-supported serial interface, operating at clock rates of up to 50MHz (during SPI writes to the device). The VIO pin enables serial interface operation from 1.7V to 5.5V. The DAC60516 flexible interface enables operation with a wide range of industry-standard microprocessors and microcontrollers.

The DAC60516 is characterized for operation over the temperature range of –40°C to +125°C and available in a small WQFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet DAC60516 16-Channel, 12-Bit, Voltage-Output DAC With Internal Reference datasheet PDF | HTML 04 Feb 2025
Circuit design Precision, Three-Wire High-Voltage Output Transmitter Using the DAC80501 and XTR200 PDF | HTML 27 Jan 2026
Circuit design Precision, Three-Wire, Analog Current Output Transmitter Using the DAC80501 and XTR200 PDF | HTML 27 Jan 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RUY) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos