Product details

Rating Catalog Number of series cells (max) 14 Number of series cells (min) 9 Features Cell balancing, High precision, I2C support, Integrated ADC, Multi-cell support, Open-wire detection, Overtemperature protection, Overvoltage protection, Separate MCU requirement, Stackable (built-in interface), Temperature sensing, Undertemperature protection, Undervoltage protection Vin (max) (V) 70 Communication interface Daisy Chain, Daisy chain, I2C controller, SPI controller, UART Operating temperature range (°C) -40 to 125 Battery overvoltage protection (min) (V) 2.7 Battery overvoltage protection (max) (V) 5.1 TI functional safety category Functional Safety-Compliant
Rating Catalog Number of series cells (max) 14 Number of series cells (min) 9 Features Cell balancing, High precision, I2C support, Integrated ADC, Multi-cell support, Open-wire detection, Overtemperature protection, Overvoltage protection, Separate MCU requirement, Stackable (built-in interface), Temperature sensing, Undertemperature protection, Undervoltage protection Vin (max) (V) 70 Communication interface Daisy Chain, Daisy chain, I2C controller, SPI controller, UART Operating temperature range (°C) -40 to 125 Battery overvoltage protection (min) (V) 2.7 Battery overvoltage protection (max) (V) 5.1 TI functional safety category Functional Safety-Compliant
HTQFP (PAP) 64 144 mm² 12 x 12
  • Functional Safety-Compliant
    • Documentation to aid ISO 26262 system design
    • Systematic capability up to ASIL B
    • Hardware capability up to ASIL B
  • Measure 9 to 14 batteries in series per device, stackable up to 64 devices
  • Dedicated ADC with ±3.2mV accuracy over temperature
  • Cell voltage and battery pack current measurement synchronized to 64µs
  • Support limp mode with full redundancy
  • Integrated post-ADC configurable digital low-pass filters
  • Supports busbar without affecting measurement accuracy
  • 12 GPIOs for temp sensor/analog/digital/I2C controller/SPI controller
  • Internal cell balancing
    • Balancing at 300mA
    • User controlled PWM adjustment cell balancing current
    • Built-in balancing thermal management with automatic pause and resume control
  • Robust daisy chain communication and support Ring Architecture
  • Hardware reset by host simulates POR-like event without battery removal
  • Support transformer and capacitive isolation
  • On chip memory for one time custom programming
  • Low power mode current <6µA
  • Compatible with BQ79600-Q1 with SPI/UART interface
  • Functional Safety-Compliant
    • Documentation to aid ISO 26262 system design
    • Systematic capability up to ASIL B
    • Hardware capability up to ASIL B
  • Measure 9 to 14 batteries in series per device, stackable up to 64 devices
  • Dedicated ADC with ±3.2mV accuracy over temperature
  • Cell voltage and battery pack current measurement synchronized to 64µs
  • Support limp mode with full redundancy
  • Integrated post-ADC configurable digital low-pass filters
  • Supports busbar without affecting measurement accuracy
  • 12 GPIOs for temp sensor/analog/digital/I2C controller/SPI controller
  • Internal cell balancing
    • Balancing at 300mA
    • User controlled PWM adjustment cell balancing current
    • Built-in balancing thermal management with automatic pause and resume control
  • Robust daisy chain communication and support Ring Architecture
  • Hardware reset by host simulates POR-like event without battery removal
  • Support transformer and capacitive isolation
  • On chip memory for one time custom programming
  • Low power mode current <6µA
  • Compatible with BQ79600-Q1 with SPI/UART interface

The BQ78706 provides high-accuracy cell voltage measurements for up to 14S battery modules in high-voltage battery management systems in energy storage systems (ESS) and portable power stations (PPS). This device has a state-of-the-art ADC architecture/measurement system meeting stringent safety requirements. With the daisy-chain isolated by transformer (or capacitor), the device is designed for centralized or distributed architectures in residential, commercial, or grid-scale energy storage systems.

The BQ78706 provides high-accuracy cell voltage measurements for up to 14S battery modules in high-voltage battery management systems in energy storage systems (ESS) and portable power stations (PPS). This device has a state-of-the-art ADC architecture/measurement system meeting stringent safety requirements. With the daisy-chain isolated by transformer (or capacitor), the device is designed for centralized or distributed architectures in residential, commercial, or grid-scale energy storage systems.

Download View video with transcript Video
Request more information

The full data sheet is available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet BQ78706 Functional Safety-Compliant 14S Battery Monitor datasheet PDF | HTML 16 Oct 2024
Application brief 高電壓 BMS 如何強化安全性與電池續航力 PDF | HTML 29 Apr 2025
Application brief 고전압 BMS로 안전성과 배터리 수명을 개선하는 원리 PDF | HTML 29 Apr 2025
Application brief How High-Voltage BMS Enhance Safety and Battery Lifetimes PDF | HTML 27 Mar 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Firmware

TIDA-HVBMS-ESS-PLTFRM-FW Firmware files for TIDA-HVBMS-ESS-PLTFRM combo solution for High-Voltage Energy Storage Systems using BQ78706 battery monitor

Firmware files for TIDA-HVBMS-ESS-PLTFRM combo solution for High-Voltage Energy Storage Systems using BQ78706 battery monitor
Supported products & hardware

Supported products & hardware

Products
Battery monitors & balancers
BQ78706 Industrial 14-s stackable battery monitor, balancer and integrated protector compliant to ASIL-B
Design tool

BQ78706-DESIGN Design folder

Contains datasheet and design information
Supported products & hardware

Supported products & hardware

Products
Battery monitors & balancers
BQ78706 Industrial 14-s stackable battery monitor, balancer and integrated protector compliant to ASIL-B
Reference designs

TIDA-010279 — Up to 1500V stackable battery management unit reference design for energy storage systems

This reference design is a full cell-temperature sensing and high cell-voltage accuracy Lithium-ion (Li-ion), lithium iron phosphate (LiFePO4) battery pack (52s). The design monitors each cell voltage, cell temperature, and protects the battery pack for safe use. This design supports both (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
HTQFP (PAP) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos