Product details

Rating Automotive Number of series cells (max) 16 Number of series cells (min) 3 Features Autonomous Mode, Coulomb Counter, Digital output, High-side FET drive, I2C support, LDO output, Low-Power Sleep Mode, Multi-cell support, One-Time Programmable (OTP) memory, Open wire (OW), Overcurrent in charging protection, Overcurrent in discharging protection, Overtemperature protection, Overvoltage protection, Power-save mode, Scratchpad memory, Short-current detection, Sleep Mode, Temperature sensing, Undertemperature protection, Undervoltage protection Vin (max) (V) 80 Communication interface HDQ, I2C, SPI Device type Cell monitor and balancer, Protector Operating temperature range (°C) -40 to 125 Battery overvoltage protection (min) (V) 1.012 Battery overvoltage protection (max) (V) 5.566
Rating Automotive Number of series cells (max) 16 Number of series cells (min) 3 Features Autonomous Mode, Coulomb Counter, Digital output, High-side FET drive, I2C support, LDO output, Low-Power Sleep Mode, Multi-cell support, One-Time Programmable (OTP) memory, Open wire (OW), Overcurrent in charging protection, Overcurrent in discharging protection, Overtemperature protection, Overvoltage protection, Power-save mode, Scratchpad memory, Short-current detection, Sleep Mode, Temperature sensing, Undertemperature protection, Undervoltage protection Vin (max) (V) 80 Communication interface HDQ, I2C, SPI Device type Cell monitor and balancer, Protector Operating temperature range (°C) -40 to 125 Battery overvoltage protection (min) (V) 1.012 Battery overvoltage protection (max) (V) 5.566
TQFP (PFB) 48 81 mm² (9 mm × 9 mm) — (—) See data sheet
  • AEC-Q100 Qualified for automotive applications
  • Battery and supercap monitoring capability for 3-series to 16-series cells
  • High accuracy cell voltage measurement of ±3.0mV
  • Integrated charge pump for high-side NFET protection with optional autonomous recovery
  • Extensive protection suite including voltage, temperature, current, and internal diagnostics
  • Two independent ADCs
    • Support for simultaneous current and voltage sampling
    • High-accuracy coulomb counter with low input offset error
  • Wide-range current applications (±200mV measurement range across sense resistor)
  • Integrated secondary chemical fuse drive protection
  • Autonomous or host-controlled cell balancing
  • Multiple power modes (typical battery pack operating range conditions)
    • NORMAL mode: 286µA
    • Multiple SLEEP mode options: 24µA to 41µA
    • Multiple DEEPSLEEP mode options: 9µA to 10µA
    • SHUTDOWN mode: 1µA
  • High-voltage tolerance of 85V on cell connect and select additional pins
  • Tolerant of random cell attach sequence on production line
  • Support for temperature sensing using internal sensor and up to nine external thermistors
  • Integrated one-time-programmable (OTP) memory programmable by customers on production line
  • Communication options include 400kHz I2C, SPI, and HDQ one-wire interface
  • Dual-programmable LDOs for external system usage
  • 48-pin TQFP package (PFB)
  • AEC-Q100 Qualified for automotive applications
  • Battery and supercap monitoring capability for 3-series to 16-series cells
  • High accuracy cell voltage measurement of ±3.0mV
  • Integrated charge pump for high-side NFET protection with optional autonomous recovery
  • Extensive protection suite including voltage, temperature, current, and internal diagnostics
  • Two independent ADCs
    • Support for simultaneous current and voltage sampling
    • High-accuracy coulomb counter with low input offset error
  • Wide-range current applications (±200mV measurement range across sense resistor)
  • Integrated secondary chemical fuse drive protection
  • Autonomous or host-controlled cell balancing
  • Multiple power modes (typical battery pack operating range conditions)
    • NORMAL mode: 286µA
    • Multiple SLEEP mode options: 24µA to 41µA
    • Multiple DEEPSLEEP mode options: 9µA to 10µA
    • SHUTDOWN mode: 1µA
  • High-voltage tolerance of 85V on cell connect and select additional pins
  • Tolerant of random cell attach sequence on production line
  • Support for temperature sensing using internal sensor and up to nine external thermistors
  • Integrated one-time-programmable (OTP) memory programmable by customers on production line
  • Communication options include 400kHz I2C, SPI, and HDQ one-wire interface
  • Dual-programmable LDOs for external system usage
  • 48-pin TQFP package (PFB)

The Texas Instruments BQ76972-Q1 device is a highly integrated, high-accuracy automotive battery monitor and protector for 3-series to 16-series Li-ion, Li-polymer, LiFePO4 battery and supercap packs. The device includes a high-accuracy monitoring system, a highly configurable protection subsystem, and support for autonomous or host controlled cell balancing. Integration includes high-side charge-pump NFET drivers, dual programmable LDOs for external system use, and a host communication peripheral supporting 400kHz I2C, SPI, and HDQ one-wire standards. The BQ76972-Q1 device is available in a 48-pin TQFP package.

The Texas Instruments BQ76972-Q1 device is a highly integrated, high-accuracy automotive battery monitor and protector for 3-series to 16-series Li-ion, Li-polymer, LiFePO4 battery and supercap packs. The device includes a high-accuracy monitoring system, a highly configurable protection subsystem, and support for autonomous or host controlled cell balancing. Integration includes high-side charge-pump NFET drivers, dual programmable LDOs for external system use, and a host communication peripheral supporting 400kHz I2C, SPI, and HDQ one-wire standards. The BQ76972-Q1 device is available in a 48-pin TQFP package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet BQ76972-Q1 3-Series to 16-Series High Accuracy Automotive Battery Monitor and Protector for Li-Ion and LiFePO4 Battery and Supercap Packs datasheet PDF | HTML May 13, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ76952EVM — 3-s to 16-s Li-ion, Li-polymer, and LiFePO4 battery monitor and protector evaluation module

The BQ76952EVM evaluation module (EVM) is a complete evaluation system for the BQ76952, a 3-cell to 16-cell Li-Ion battery monitor integrated circuit. The EVM consists of a BQ76952 circuit module which is used for simple evaluation of the BQ76952 monitor function. The circuit module includes one (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
TQFP (PFB) 48 Ultra Librarian
— (—)

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos