Product details

Rating Catalog Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Charge current (max) (A) 3 Features BAT temp thermistor monitoring (JEITA profile), IC thermal regulation, IINDPM (Input current limit), Input OVP, Power Path, Solar input/MPPT, USB C/PD compatible Vin (min) (V) 2.6 Vin (max) (V) 5.5 Absolute max Vin (max) (V) 7.5 Control topology Switch-Mode Buck-boost Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.8 Control interface I2C Operating temperature range (°C) -40 to 85
Rating Catalog Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Charge current (max) (A) 3 Features BAT temp thermistor monitoring (JEITA profile), IC thermal regulation, IINDPM (Input current limit), Input OVP, Power Path, Solar input/MPPT, USB C/PD compatible Vin (min) (V) 2.6 Vin (max) (V) 5.5 Absolute max Vin (max) (V) 7.5 Control topology Switch-Mode Buck-boost Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.8 Control interface I2C Operating temperature range (°C) -40 to 85
DSBGA (YBG) 16 2.486929 mm² (1.577 mm × 1.577 mm)
  • High-efficiency 3A synchronous buck-boost charger for single cell battery

    • Seamless automatic transition between Buck, Buck-Boost, and Boost operation
    • Charge current up to 3A in 20mA steps
    • Charge termination from 20 to 1000mA in 5mA steps
    • Flexible JEITA profile for safe charging over temperature and high configurability
    • Selectable switching frequency between 1MHz and 2MHz
  • >95% peak efficiency
    • 95.9% efficiency when VBUS = 4.2V, VBAT = 3.6V, ICHG = 1A
    • 94.8% efficiency when VBUS = 4.2V, VBAT = 3.6V, ICHG = 2A
  • NVDC power path management with high efficiency 15mΩ BATFET
    • System instant-on with depleted or no battery
    • Battery supplement when adapter is fully loaded
  • 2.5V to 5.5V input voltage range
  • Programmable VINDPM
    • 2.48 to 5V in 40mV steps
  • BATFET control to support shutdown mode, standby mode, and full system reset
  • Ultra low IQ
    • 2.5µA in battery-only mode
    • 0.16µA in shutdown mode
    • 0.6µA in standby mode
  • High accuracy voltage/current regulation
    • ±0.4% charge voltage regulation
    • ±5% charge current regulation
  • Safety
    • Thermal regulation and thermal shutdown
    • Input, system, battery overvoltage protection
    • Battery, converter overcurrent protection
    • Charging safety timer
  • High-efficiency 3A synchronous buck-boost charger for single cell battery

    • Seamless automatic transition between Buck, Buck-Boost, and Boost operation
    • Charge current up to 3A in 20mA steps
    • Charge termination from 20 to 1000mA in 5mA steps
    • Flexible JEITA profile for safe charging over temperature and high configurability
    • Selectable switching frequency between 1MHz and 2MHz
  • >95% peak efficiency
    • 95.9% efficiency when VBUS = 4.2V, VBAT = 3.6V, ICHG = 1A
    • 94.8% efficiency when VBUS = 4.2V, VBAT = 3.6V, ICHG = 2A
  • NVDC power path management with high efficiency 15mΩ BATFET
    • System instant-on with depleted or no battery
    • Battery supplement when adapter is fully loaded
  • 2.5V to 5.5V input voltage range
  • Programmable VINDPM
    • 2.48 to 5V in 40mV steps
  • BATFET control to support shutdown mode, standby mode, and full system reset
  • Ultra low IQ
    • 2.5µA in battery-only mode
    • 0.16µA in shutdown mode
    • 0.6µA in standby mode
  • High accuracy voltage/current regulation
    • ±0.4% charge voltage regulation
    • ±5% charge current regulation
  • Safety
    • Thermal regulation and thermal shutdown
    • Input, system, battery overvoltage protection
    • Battery, converter overcurrent protection
    • Charging safety timer

BQ25350 is a highly-integrated 3A switch-mode battery charge management and system power-path management device for single cell Li-Ion and Li-polymer batteries. It provides high efficiency charging with a small solution size and low component count. BQ25350 operates over a 2.5V to 5.5V input range with seamless transition between Buck, Buck-Boost, and Boost modes. It uses NVDC power path management, regulating the system slightly above the battery voltage without dropping below a configurable minimum system voltage. The low impedance power path optimizes switch-mode operation efficiency, reduces battery charging time and extends battery life during discharging phase. BQ25350 provides critical charging safety protections including battery temperature monitoring, charging safety timers, over-voltage and over-current protections. Charging and safety settings are highly configurable via the I2C serial bus, making BQ25350 a truly flexible solution.

BQ25350 is a highly-integrated 3A switch-mode battery charge management and system power-path management device for single cell Li-Ion and Li-polymer batteries. It provides high efficiency charging with a small solution size and low component count. BQ25350 operates over a 2.5V to 5.5V input range with seamless transition between Buck, Buck-Boost, and Boost modes. It uses NVDC power path management, regulating the system slightly above the battery voltage without dropping below a configurable minimum system voltage. The low impedance power path optimizes switch-mode operation efficiency, reduces battery charging time and extends battery life during discharging phase. BQ25350 provides critical charging safety protections including battery temperature monitoring, charging safety timers, over-voltage and over-current protections. Charging and safety settings are highly configurable via the I2C serial bus, making BQ25350 a truly flexible solution.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet BQ25350 I2 C Controlled, 3A, Single Cell Integrated Buck-Boost Charger with NVDC Power Path Management datasheet (Rev. A) PDF | HTML Oct 9, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ25350EVM — BQ25350 evaluation module

The BQ25350 evaluation module (EVM) is a complete evaluation system for the BQ25350 integrated circuit, a buck-boost single-cell battery charger with an input range of 2.5V to 5.5V and NVDC power path management. The BQ25350EVM has a maximum input of 5.5V and a maximum charge current of 3A.
User guide: PDF | HTML
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YBG) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos