Rating Catalog Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Charge current (max) (A) 1 Features BAT temp thermistor monitoring (JEITA profile), IC thermal regulation, IINDPM (Input current limit), Input OVP, Power Path, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 3 Vin (max) (V) 5.5 Absolute max Vin (max) (V) 25 Control topology Linear Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.65 Control interface I2C Operating temperature range (°C) -40 to 85
Rating Catalog Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Charge current (max) (A) 1 Features BAT temp thermistor monitoring (JEITA profile), IC thermal regulation, IINDPM (Input current limit), Input OVP, Power Path, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 3 Vin (max) (V) 5.5 Absolute max Vin (max) (V) 25 Control topology Linear Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.65 Control interface I2C Operating temperature range (°C) -40 to 85