Product details

Number of ADC channels 12 ADC resolution (bps) 12 Number of DAC channels 4 DAC resolution (bps) 12 Temperature sensing Local Interface type I2C, SPI Features 4x 12-bit IDACs Operating temperature range (°C) -40 to 125 Rating Catalog ADC sampling rate (ksps) 1000 ADC analog input range (min) (V) 2.5 ADC analog input range (max) (V) 5 DAC settling time (µs) 50 DAC output full-scale (min) (V) -5 DAC output full-scale (max) (V) 5
Number of ADC channels 12 ADC resolution (bps) 12 Number of DAC channels 4 DAC resolution (bps) 12 Temperature sensing Local Interface type I2C, SPI Features 4x 12-bit IDACs Operating temperature range (°C) -40 to 125 Rating Catalog ADC sampling rate (ksps) 1000 ADC analog input range (min) (V) 2.5 ADC analog input range (max) (V) 5 DAC settling time (µs) 50 DAC output full-scale (min) (V) -5 DAC output full-scale (max) (V) 5
DSBGA (YBH) 36 6.528025 mm² 2.555 x 2.555
  • Four 12-bit current output DACs (IDACs)
    • 200mA full-scale output range
    • Low supply headroom: 300mV at 200mA
  • Four 12-bit voltage output DACs (VDACs)
    • Selectable full-scale output ranges: –5V, –2.5V, +2.5V and +5V
    • High-current drive capability: ±50mA
  • Multichannel, 12-bit, 1MSPS SAR ADC
    • Four external inputs: 2.5V and 5V ranges
    • Four IDAC voltage monitor channels
    • Four VDAC current monitor channels
    • Programmable sequencer
    • Programmable out-of-range alarms
  • Internal 2.5V reference
  • Supply and temperature fault alarms
  • SPI and I2C interfaces: 1.7V to 3.6V operation
    • SPI: 4-wire interface
    • I2C: Four target addresses
  • Specified temperature range: –40°C to +125°C
  • Four 12-bit current output DACs (IDACs)
    • 200mA full-scale output range
    • Low supply headroom: 300mV at 200mA
  • Four 12-bit voltage output DACs (VDACs)
    • Selectable full-scale output ranges: –5V, –2.5V, +2.5V and +5V
    • High-current drive capability: ±50mA
  • Multichannel, 12-bit, 1MSPS SAR ADC
    • Four external inputs: 2.5V and 5V ranges
    • Four IDAC voltage monitor channels
    • Four VDAC current monitor channels
    • Programmable sequencer
    • Programmable out-of-range alarms
  • Internal 2.5V reference
  • Supply and temperature fault alarms
  • SPI and I2C interfaces: 1.7V to 3.6V operation
    • SPI: 4-wire interface
    • I2C: Four target addresses
  • Specified temperature range: –40°C to +125°C

The AMC6V704 is a highly integrated, low-power analog monitor and controller for optical-transceiver applications.

The AMC6V704 includes four, 12-bit current-output digital-to-analog converters (IDACs) and four, 12-bit voltage-output DACs (VDACs) with programmable output ranges. The device also includes a 12-bit, 1MSPS analog-to-digital converter (ADC) used for external and internal signal monitoring, supply and temperature alarm monitors, and a high-precision internal reference.

The AMC6V704 VDACs support both positive and negative output-range operation and are capable or sourcing and sinking up to 50mA, making them an excellent choice for biasing optical modulators. Additionally, the AMC6V704 IDACs support a full-scale output range of 200mA with very-low power dissipation. The IDACs eliminate the need for external components to bias laser diodes. In combination, the AMC6V704 four VDACs and four IDACs enable accurate biasing of electro-absorption modulated lasers.

The AMC6V704 also includes four input pins that are multiplexed to the ADC and incorporate a low-latency window comparator. These features make this device an excellent choice for received signal strength indicator (RSSI) and loss-of-signal (LOS) detection. The ADC is also capable of measuring the voltage at the IDAC pins, as well as the current sourced or sunk by the VDACs, thus enabling these outputs to be monitored.

The AMC6V704 low-power, high-integration, very small size, and wide operating temperature range make this device an excellent choice as an all-in-one control circuit for optical modules.

The AMC6V704 is a highly integrated, low-power analog monitor and controller for optical-transceiver applications.

The AMC6V704 includes four, 12-bit current-output digital-to-analog converters (IDACs) and four, 12-bit voltage-output DACs (VDACs) with programmable output ranges. The device also includes a 12-bit, 1MSPS analog-to-digital converter (ADC) used for external and internal signal monitoring, supply and temperature alarm monitors, and a high-precision internal reference.

The AMC6V704 VDACs support both positive and negative output-range operation and are capable or sourcing and sinking up to 50mA, making them an excellent choice for biasing optical modulators. Additionally, the AMC6V704 IDACs support a full-scale output range of 200mA with very-low power dissipation. The IDACs eliminate the need for external components to bias laser diodes. In combination, the AMC6V704 four VDACs and four IDACs enable accurate biasing of electro-absorption modulated lasers.

The AMC6V704 also includes four input pins that are multiplexed to the ADC and incorporate a low-latency window comparator. These features make this device an excellent choice for received signal strength indicator (RSSI) and loss-of-signal (LOS) detection. The ADC is also capable of measuring the voltage at the IDAC pins, as well as the current sourced or sunk by the VDACs, thus enabling these outputs to be monitored.

The AMC6V704 low-power, high-integration, very small size, and wide operating temperature range make this device an excellent choice as an all-in-one control circuit for optical modules.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet AMC6V704 4-Channel Optical Monitor and Controller With Current and Voltage Output DACs and Multichannel ADC datasheet PDF | HTML 28 Aug 2024
EVM User's guide AMC6V704 Evaluation Module User's Guide PDF | HTML 15 Jul 2024
Certificate AMC6V704EVM EU Declaration of Conformity (DoC) 13 Jun 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC6V704EVM — AMC6V704 evaluation module

The AMC6V704 evaluation module (EVM) is an easy-to-use platform for evaluating the functionality and performance of the AMC6V704 product. AMC6V704 includes four 12-bit current-output digital-to-analog converters (IDACs) and four 12-bit voltage-output DACs (VDACs) with programmable output ranges. (...)

User guide: PDF | HTML
Not available on TI.com
Driver or library

AMC6V704-DESIGN AMC6V704 design files

Restricted device where only short datasheets are available to user.
Supported products & hardware

Supported products & hardware

Products
Integrated precision ADCs & DACs
AMC6V704 Optical controller with four 200mA current DACs, four voltage-output DACs and multichannel ADC
Hardware development
Evaluation board
AMC6V704EVM AMC6V704 evaluation module
GUI for evaluation module (EVM)

AMC6V704EVM-GUI AMC6V704 evaluation module software

The AMC6V704EVM-GUI is a windows-based software GUI that controls the AMC6V704EVM through SPI or I2C communications using the on board FT4222 controller.
Supported products & hardware

Supported products & hardware

Products
Integrated precision ADCs & DACs
AMC6V704 Optical controller with four 200mA current DACs, four voltage-output DACs and multichannel ADC
Hardware development
Evaluation board
AMC6V704EVM AMC6V704 evaluation module
Download options
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YBH) 36 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos