NEW

AFE5932

ACTIVE

Product details

Device type Receiver Number of input channels 32 Operating temperature range (°C) 0 to 70 Interface type LVDS Features Analog Front End (AFE) Rating Catalog
Device type Receiver Number of input channels 32 Operating temperature range (°C) 0 to 70 Interface type LVDS Features Analog Front End (AFE) Rating Catalog
— (—) See data sheet
  • AFE5932 supports:
    • 32-channels attenuator, PGA+LPF, 12-bit ADC, digital features with a decimation block
  • Input Attenuator (ATTEN) with DTGC
    • 24dB to 0dB attenuation range with 0.125dB step. Using in-built DTGC engine attenuation can be changed in real time.
  • Post-gain Amplifier (PGA) and low-pass filter LPF
    • Programmable gain of 12, 15 & 18 dB
    • Maximum output swing support 1.6 Vpp
    • LPF supported corners: First order filter with corner 10, 15 & 20 MHz
  • Analog to digital convertor
    • Maximum input swing support: 1.6 Vpp
    • Resolution: 12bit
    • Maximum ADC clock frequency (fADC_CLK): 50MHz
    • Full scale SNR: 62 dBFS
  • Decimation: Optional decimation block after ADC to decimate data by 2 or 4.
  • Compression block to combine data in fewer LVDS lanes as per the decimation factor
  • Total Power: 17 mW/ch at ADC Clock of 50MHz
  • Low speed CMOS serial programming interface to program front end and ADC upto 40MHz speed
  • Supply: 1.8V and 1.15V
  • Small package: FC-BGA-100 (10mm × 10mm) with 0.8mm pitch
  • AFE5932 supports:
    • 32-channels attenuator, PGA+LPF, 12-bit ADC, digital features with a decimation block
  • Input Attenuator (ATTEN) with DTGC
    • 24dB to 0dB attenuation range with 0.125dB step. Using in-built DTGC engine attenuation can be changed in real time.
  • Post-gain Amplifier (PGA) and low-pass filter LPF
    • Programmable gain of 12, 15 & 18 dB
    • Maximum output swing support 1.6 Vpp
    • LPF supported corners: First order filter with corner 10, 15 & 20 MHz
  • Analog to digital convertor
    • Maximum input swing support: 1.6 Vpp
    • Resolution: 12bit
    • Maximum ADC clock frequency (fADC_CLK): 50MHz
    • Full scale SNR: 62 dBFS
  • Decimation: Optional decimation block after ADC to decimate data by 2 or 4.
  • Compression block to combine data in fewer LVDS lanes as per the decimation factor
  • Total Power: 17 mW/ch at ADC Clock of 50MHz
  • Low speed CMOS serial programming interface to program front end and ADC upto 40MHz speed
  • Supply: 1.8V and 1.15V
  • Small package: FC-BGA-100 (10mm × 10mm) with 0.8mm pitch

The AFE5932 is a highly integrated, low power receiver device designed for portable ultrasound imaging systems. The device boasts a total of 32 receiver channels, each featuring an attenuator, PGA and low-pass filter, and ADC.

The AFE5932 is a highly integrated, low power receiver device designed for portable ultrasound imaging systems. The device boasts a total of 32 receiver channels, each featuring an attenuator, PGA and low-pass filter, and ADC.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet AFE5932, 32-Channel Ultrasound AFE With 17-mW/Channel Power, 2-nV/√Hz Noise, 12-Bit, 50-MSPS Output datasheet PDF | HTML Mar 13, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AFE5932EVM — AFE5932 evaluation module

The AFE5932EVM is used for the evaluation of AFE5932 device under various modes of the device. The EVM incorporates two AFE5932 devices and two TX73L64 devices in a 2:1 mux configuration enabling 128 channel transmit and 64 channel receive.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
— (—)

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos