Product details

Resolution (Bits) 18 Sample rate (max) (ksps) 5000 Number of input channels 2 Interface type SPI Architecture SAR Input type Differential Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 40 Analog supply voltage (min) (V) 3.1 Analog supply voltage (max) (V) 5.5 SNR (dB) 95 Digital supply (min) (V) 1.75 Digital supply (max) (V) 3.5
Resolution (Bits) 18 Sample rate (max) (ksps) 5000 Number of input channels 2 Interface type SPI Architecture SAR Input type Differential Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 40 Analog supply voltage (min) (V) 3.1 Analog supply voltage (max) (V) 5.5 SNR (dB) 95 Digital supply (min) (V) 1.75 Digital supply (max) (V) 3.5
VQFN-HR (VAE) 22 12.25 mm² (3.5 mm × 3.5 mm)
  • 18-bit SAR ADC family
    • ADS9317: 5MSPS/ch
    • ADS9316: 3MSPS/ch
  • Two differential, simultaneously sampled channels
  • Supports 5V and 3.3V analog supply operation
  • Excellent DC and AC performance:
    • SNR: 95.4dB at 5MSPS
    • INL: ±0.85LSB, DNL: ±0.4LSB
  • Feature integration:
    • Internal reference
    • Common-mode voltage output buffer
    • Integrated buffer for external reference input
    • Simple data average up to 128 samples
    • Moving data average up to 8 samples
  • Configurable serial interface:
    • 2 serial outputs for each ADC channel
    • 1 serial output for each ADC channel
    • 1 serial output for both ADC channels
    • Supports daisy-chain functionality
  • Extended temperature range: –40°C to +125°C
  • 18-bit SAR ADC family
    • ADS9317: 5MSPS/ch
    • ADS9316: 3MSPS/ch
  • Two differential, simultaneously sampled channels
  • Supports 5V and 3.3V analog supply operation
  • Excellent DC and AC performance:
    • SNR: 95.4dB at 5MSPS
    • INL: ±0.85LSB, DNL: ±0.4LSB
  • Feature integration:
    • Internal reference
    • Common-mode voltage output buffer
    • Integrated buffer for external reference input
    • Simple data average up to 128 samples
    • Moving data average up to 8 samples
  • Configurable serial interface:
    • 2 serial outputs for each ADC channel
    • 1 serial output for each ADC channel
    • 1 serial output for both ADC channels
    • Supports daisy-chain functionality
  • Extended temperature range: –40°C to +125°C

The ADS931x is a high-speed, dual, simultaneous-sampling, analog-to-digital converter (ADC) with an integrated reference and reference buffer. The ADS931x has excellent AC performance, which makes the device optimum for wide-bandwidth data acquisition (DAQ) systems.

The device supports an SPI-compatible serial interface. This interface makes the ADS931x easy to pair with a diversity of microcontrollers, digital signal processors (DSPs), and field-programmable gate arrays (FPGAs). This device also supports a data averaging feature that provides an AC performance boost in noisy environments.

The ADS931x is a high-speed, dual, simultaneous-sampling, analog-to-digital converter (ADC) with an integrated reference and reference buffer. The ADS931x has excellent AC performance, which makes the device optimum for wide-bandwidth data acquisition (DAQ) systems.

The device supports an SPI-compatible serial interface. This interface makes the ADS931x easy to pair with a diversity of microcontrollers, digital signal processors (DSPs), and field-programmable gate arrays (FPGAs). This device also supports a data averaging feature that provides an AC performance boost in noisy environments.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet ADS931x Dual, Simultaneous-Sampling, Small-Size, 18 -Bit, 5 MSPS SAR ADC datasheet PDF | HTML Jun 9, 2026
Application brief Advantages of an Internal Common-Mode Voltage Buffer (Rev. A) PDF | HTML May 21, 2026
Application brief Precision ADCs in Servo Drives (Rev. A) PDF | HTML Oct 29, 2025
Product overview Precision ADCs for Motor Encoders and Position Sensing (Rev. A) PDF | HTML Oct 28, 2025
Application brief Encoder Signal Chain PDF | HTML Jun 2, 2025
Application brief Position Feedback: Capturing 1VPP Sin or Cos Encoder Signals With a Simultaneous-Sampling SAR ADC PDF | HTML May 28, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS9327EVM — ADS9327 evaluation module

The ADS9327 evaluation module (EVM) is a platform for evaluating the performance of the ADS9327 and ADS93xx family of devices. The ADS9327 is a 2-channel, simultaneous-sampling, 16-bit resolution, 5MSPS successive approximation register (SAR) analog-to-digital converter (ADC) with integrated (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (VAE) 22 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos