Product details

Resolution (Bits) 16 Sample rate (max) (ksps) 4 Number of input channels 8 Interface type SPI Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode Internal Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features Integrated Temp Sensor, Oscillator, PGA Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 0.5 Analog supply voltage (min) (V) 1.74 Analog supply voltage (max) (V) 5.5 Digital supply (min) (V) 1.74 Digital supply (max) (V) 5.5
Resolution (Bits) 16 Sample rate (max) (ksps) 4 Number of input channels 8 Interface type SPI Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode Internal Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features Integrated Temp Sensor, Oscillator, PGA Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 0.5 Analog supply voltage (min) (V) 1.74 Analog supply voltage (max) (V) 5.5 Digital supply (min) (V) 1.74 Digital supply (max) (V) 5.5
SOT-23-THN (DYY) 14 13.692 mm² (4.2 mm × 3.26 mm)
  • Wide supply range: 1.74V to 5.5V
  • Low current consumption:
    • 140µA in continuous-converison mode
  • 12-bit data rate: 100SPS to 6kSPS
  • 16-bit data rate: 10SPS to 4kSPS
  • Single-cycle settling
  • Internal temperature sensor
  • Internal low-drift 1.024V reference
  • Internal oscillator
  • Operating temperature range: –40°C to +125°C
  • Wide supply range: 1.74V to 5.5V
  • Low current consumption:
    • 140µA in continuous-converison mode
  • 12-bit data rate: 100SPS to 6kSPS
  • 16-bit data rate: 10SPS to 4kSPS
  • Single-cycle settling
  • Internal temperature sensor
  • Internal low-drift 1.024V reference
  • Internal oscillator
  • Operating temperature range: –40°C to +125°C

The ADS101S04 and ADS111S04 (ADS1x1S04) are precision, low-power, SPI-compatible, 12- and 16-bit analog-to-digital converters (ADCs). The ADS1x1S04 integrate a low-drift voltage reference, oscillator, a programmable gain amplifier (PGA), and high-accuracy temperature sensor. These features, along with the device wide power supply range from 1.74V to 5.5V, are useful for power- and space-constrained, sensor measurement applications.

The ADS101S04 and ADS111S04 perform conversions at data rates up to 6 and 4kSPS, respectively. The PGA offers gain settings from 1/6 to 16, allowing precise large- and small-signal measurements using the internal 1.024V reference. The ADS1x1S04 feature an input multiplexer (MUX) that allows four single-ended measurements, three differential measurements using AIN3 as a common reference, or two independent differential input pairs.

The ADS101S04 and ADS111S04 (ADS1x1S04) are precision, low-power, SPI-compatible, 12- and 16-bit analog-to-digital converters (ADCs). The ADS1x1S04 integrate a low-drift voltage reference, oscillator, a programmable gain amplifier (PGA), and high-accuracy temperature sensor. These features, along with the device wide power supply range from 1.74V to 5.5V, are useful for power- and space-constrained, sensor measurement applications.

The ADS101S04 and ADS111S04 perform conversions at data rates up to 6 and 4kSPS, respectively. The PGA offers gain settings from 1/6 to 16, allowing precise large- and small-signal measurements using the internal 1.024V reference. The ADS1x1S04 feature an input multiplexer (MUX) that allows four single-ended measurements, three differential measurements using AIN3 as a common reference, or two independent differential input pairs.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet ADS111S04 16 Bit 4kSPS 8-Ch Delta-Sigma ADC datasheet PDF | HTML Oct 28, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS111S04EVM — ADS111S04 evaluation module

The ADS111C04EVM, ADS111C02EVM, ADS111S04EVM, and ADS111S02EVM evaluation modules (EVM) allows users to evaluate the functionality and performance of the ADS111C04 and ADS111C02 using an Inter-Integrated Circuit (I2C) interface and the ADS111S04 and ADS111S02 using a Serial-Peripheral Interface (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DYY) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos