Product details

Sample rate (max) (Msps) 65 Resolution (Bits) 18 Number of input channels 2 Interface type Serial LVDS Analog input BW (MHz) 200 Features Bypass Mode, Decimating Filter, Differential Inputs, Dual Channel, High Dynamic Range, High Performance, Internal Reference, LVDS interface, Low Power, Low latency Rating HiRel Enhanced Product Peak-to-peak input voltage range (V) 3.2 Power consumption (typ) (mW) 186 Architecture SAR SNR (dB) 83.8 ENOB (Bits) 13.7 SFDR (dB) 89 Operating temperature range (°C) -55 to 105 Input buffer No
Sample rate (max) (Msps) 65 Resolution (Bits) 18 Number of input channels 2 Interface type Serial LVDS Analog input BW (MHz) 200 Features Bypass Mode, Decimating Filter, Differential Inputs, Dual Channel, High Dynamic Range, High Performance, Internal Reference, LVDS interface, Low Power, Low latency Rating HiRel Enhanced Product Peak-to-peak input voltage range (V) 3.2 Power consumption (typ) (mW) 186 Architecture SAR SNR (dB) 83.8 ENOB (Bits) 13.7 SFDR (dB) 89 Operating temperature range (°C) -55 to 105 Input buffer No
WQFN (RSB) 40 25 mm² (5 mm × 5 mm)
  • Radiation tolerant (-SEP only):
    • Single-event latch-up (SEL) immune up to LET = 43 MeV-cm2/mg
    • Single-event functional interrupt (SEFI) characterized up to LET = 43 MeV-cm2/mg
    • Total ionizing dose (TID): 30 krad(Si)
  • Enhanced product (-EP and -SEP):
    • Meets ASTM E595 outgassing specification
    • Vendor item drawing (VID)
    • Temperature range: –55°C to 105°C
    • One fabrication, assembly, and test site
    • Gold bond wire, NiPdAu lead finish
    • Wafer lot traceability
    • Extended product life cycle
  • Dual channel, 65 MSPS ADC
  • 18-bit resolution (no missing codes)
  • Noise floor: -160 dBFS/Hz
  • Low power 94 mW/ch (at 65MSPS)
  • Latency: 1-2 clock cycles
  • INL: ±7, DNL: ±0.7 LSB (typical)
  • Reference options: external or internal
  • On-chip DSP (optional/bypassable)
    • Decimation by 2, 4, 8, 16, 32
    • 32-bit NCO
  • Serial LVDS digital interface (2-, 1- and 1/2-wire)
  • Small footprint: 40-QFN (5x5 mm) package
  • Spectral performance (fIN = 5MHz):
    • SNR: 83.8dBFS
    • SFDR: 89dBc HD2, HD3
    • SFDR: 101dBFS Worst spur
  • Radiation tolerant (-SEP only):
    • Single-event latch-up (SEL) immune up to LET = 43 MeV-cm2/mg
    • Single-event functional interrupt (SEFI) characterized up to LET = 43 MeV-cm2/mg
    • Total ionizing dose (TID): 30 krad(Si)
  • Enhanced product (-EP and -SEP):
    • Meets ASTM E595 outgassing specification
    • Vendor item drawing (VID)
    • Temperature range: –55°C to 105°C
    • One fabrication, assembly, and test site
    • Gold bond wire, NiPdAu lead finish
    • Wafer lot traceability
    • Extended product life cycle
  • Dual channel, 65 MSPS ADC
  • 18-bit resolution (no missing codes)
  • Noise floor: -160 dBFS/Hz
  • Low power 94 mW/ch (at 65MSPS)
  • Latency: 1-2 clock cycles
  • INL: ±7, DNL: ±0.7 LSB (typical)
  • Reference options: external or internal
  • On-chip DSP (optional/bypassable)
    • Decimation by 2, 4, 8, 16, 32
    • 32-bit NCO
  • Serial LVDS digital interface (2-, 1- and 1/2-wire)
  • Small footprint: 40-QFN (5x5 mm) package
  • Spectral performance (fIN = 5MHz):
    • SNR: 83.8dBFS
    • SFDR: 89dBc HD2, HD3
    • SFDR: 101dBFS Worst spur

The ADC3683-xEP uses a serial LVDS (SLVDS) interface to output the data which minimizes the number of digital interconnects. The device supports two-lane, one-lane and half-lane options. The device is available in a 40-pin QFN package (5 mm x 5 mm) and supports the extended temperature range from -55 to +105⁰C

The ADC3683-xEP uses a serial LVDS (SLVDS) interface to output the data which minimizes the number of digital interconnects. The device supports two-lane, one-lane and half-lane options. The device is available in a 40-pin QFN package (5 mm x 5 mm) and supports the extended temperature range from -55 to +105⁰C

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet ADC3683-SEP ADC3683-EP 18-bit 65MSPS Low Noise Low Power Dual Channel ADC datasheet PDF | HTML Feb 11, 2025
* Radiation & reliability report ADC3683-EP Enhanced Product Qualification and Reliability Report PDF | HTML Mar 13, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC3683EVM — ADC3683 dual-channel, 18-bit, 65MSPS, low-noise, ultra-low-power ADC evaluation module

The ADC3683 evaluation module (EVM) is designed to evaluate the ADC3683 family of high-speed analog-to-digital converters (ADCs). The EVM is populated with the ADC3683, a 18-bit, dual-channel 65MSPS ADC with serial LVDS interface and allows for evaluation of all sample rates and single or dual (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
WQFN (RSB) 40 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos