Product details

Sample rate (max) (Msps) 3000 Resolution (Bits) 14 Number of input channels 4 Analog input BW (MHz) 3000 Rating Catalog Peak-to-peak input voltage range (V) 1.4 Power consumption (typ) (mW) 6400 Operating temperature range (°C) to
Sample rate (max) (Msps) 3000 Resolution (Bits) 14 Number of input channels 4 Analog input BW (MHz) 3000 Rating Catalog Peak-to-peak input voltage range (V) 1.4 Power consumption (typ) (mW) 6400 Operating temperature range (°C) to
FCCSP (ANH) 289 190.44 mm² (13.8 mm × 13.8 mm)
  • 14-bit, quad channel, 3GSPS ADC:
    • Thermal Noise: 68dBFS
    • Non-interleaved ADC architecture
    • Buffered analog inputs
    • Input full-scale: 1.4375Vpp
    • Full power input bandwidth (-3dB): 3GHz
    • Power consumption: 1.6W/channel (3GSPS)
    • Programmable FIR filter (up to 96-taps per channel)
  • Digital storage oscilloscope (DSO) feature set:
    • Autonomous event detection via programmable thresholds
    • Cross-triggering across channels
    • Timestamping of detected events
    • Flexible event capture memory with up to 32720 samples/channel
    • Programmable pre-event and post-event capture windows
    • Programmable downsampler prior to memory
  • OSPI for event readout:
    • 25MSPS clock rate, 200Mbps throughput
    • Supports daisy chaining of OSPI across chips
  • CSPI for device control and configuration
  • Voltage supply rails: 0.9V, 1.2V, and 1.8V
  • 14-bit, quad channel, 3GSPS ADC:
    • Thermal Noise: 68dBFS
    • Non-interleaved ADC architecture
    • Buffered analog inputs
    • Input full-scale: 1.4375Vpp
    • Full power input bandwidth (-3dB): 3GHz
    • Power consumption: 1.6W/channel (3GSPS)
    • Programmable FIR filter (up to 96-taps per channel)
  • Digital storage oscilloscope (DSO) feature set:
    • Autonomous event detection via programmable thresholds
    • Cross-triggering across channels
    • Timestamping of detected events
    • Flexible event capture memory with up to 32720 samples/channel
    • Programmable pre-event and post-event capture windows
    • Programmable downsampler prior to memory
  • OSPI for event readout:
    • 25MSPS clock rate, 200Mbps throughput
    • Supports daisy chaining of OSPI across chips
  • CSPI for device control and configuration
  • Voltage supply rails: 0.9V, 1.2V, and 1.8V

The ADC34DSO75 is a 14-bit, 3GSPS, quad channel analog to digital converter (ADC) with built-in event detection engine and internal capture memory to enable an integerated digital storage oscilliscope (DSO) feature set. The buffered analog inputs have an internal termination impedance of 100Ω or 200Ω and enable each ADC to achieve a full power input bandwidth of 3GHz (-3dB).

Each ADC channel has a dedicated event detection engine to control data capture and storage to on the chip memory for offload via OSPI. There are a number of event detection modes including absolute high threshold, low threshold, high and low threshold derived from an aquired baseline, slope based triggering, and pin based triggering. Each ADC34DSO75 chip has a 256KiB memory which can be partitioned across the four channels of the ADC. Once an event is detected, the samples corresponding to the event can be written to the memory. Along with the event data, an event header (96 bytes per event) is stored in the memory and contains information about the event captured such as the event mode, voltage at event, and timestamp. The number of samples to be stored for the events is programmable for each channel and is based on pre and post event window sizes. The events are timestamp via a 64-bit counter in the event detection engine running at the full sample clock rate. The device has per channel pins for pin based triggering of events and also event detection status on the pins. The ADC34DSO75 has two SYSREF outputs to enable simple mutli-device synchronization schemes.

The device configuration is done using the CSPI which is just a standard SPI bus. The on-chip memory is read out via an Octal Serial Peripheral Interface (OSPI). Multiple ADC chips can be daisy chained to enable a single (OSPI) interface to the host.

The ADC34DSO75 is a 14-bit, 3GSPS, quad channel analog to digital converter (ADC) with built-in event detection engine and internal capture memory to enable an integerated digital storage oscilliscope (DSO) feature set. The buffered analog inputs have an internal termination impedance of 100Ω or 200Ω and enable each ADC to achieve a full power input bandwidth of 3GHz (-3dB).

Each ADC channel has a dedicated event detection engine to control data capture and storage to on the chip memory for offload via OSPI. There are a number of event detection modes including absolute high threshold, low threshold, high and low threshold derived from an aquired baseline, slope based triggering, and pin based triggering. Each ADC34DSO75 chip has a 256KiB memory which can be partitioned across the four channels of the ADC. Once an event is detected, the samples corresponding to the event can be written to the memory. Along with the event data, an event header (96 bytes per event) is stored in the memory and contains information about the event captured such as the event mode, voltage at event, and timestamp. The number of samples to be stored for the events is programmable for each channel and is based on pre and post event window sizes. The events are timestamp via a 64-bit counter in the event detection engine running at the full sample clock rate. The device has per channel pins for pin based triggering of events and also event detection status on the pins. The ADC34DSO75 has two SYSREF outputs to enable simple mutli-device synchronization schemes.

The device configuration is done using the CSPI which is just a standard SPI bus. The on-chip memory is read out via an Octal Serial Peripheral Interface (OSPI). Multiple ADC chips can be daisy chained to enable a single (OSPI) interface to the host.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet ADC34DSO75 Quad Channel 14-Bit 3GSPS ADC With Event Detection and Internal Capture Memory datasheet PDF | HTML Oct 2, 2026
Technical article The power glitches AI data centers can't see PDF | HTML Oct 2, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC34RF72EVM — ADC34RF72 evaluation module

The ADC3xRF72EVM is an evaluation module (EVM) designed to evaluate the ADC34RF7x family of high speed analog-to-digital converters (ADCs). The ADC3xRF72EVM is populated with an ADC3xRF72. The ADC3xRF72 is a 16-bit ADC, quad channel ADC with an JESD interface, and can operate at sample rates up to (...)
User guide: PDF | HTML
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
FCCSP (ANH) 289 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos