选择版本

选择版本

未找到结果。请清除搜索并重试。

SIMPLELINK-CC13X0-SDK

SimpleLink™ CC13x0 软件开发套件

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 4.20.02.07
发布日期: 2022-6-28
lock = 需要出口许可(1 分钟)
产品
Sub-1GHz 无线 MCU
CC1310 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 低于 1GHz 无线 MCU CC1350 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议低于 1GHz 和 2.4GHz 无线 MCU
硬件开发
参考设计
TIDC-01002 适用于 TI-RTOS 系统的 SimpleLink™ Sub-1 GHz 传感器到云网关 TIDEP0084 适用于 Linux 系统的低于 1GHz 传感器到云工业物联网网关参考设计
开发套件
CC1350STK Simplelink CC1350 SensorTag 蓝牙与低于 1GHz 远距离无线开发套件 LAUNCHXL-CC13-90 SimpleLink™ 低于 1GHz CC1310-1190 无线微控制器 (MCU) LaunchPad™ 开发套件 LAUNCHXL-CC1350 CC1350 SimpleLink™ 双频带无线 MCU LaunchPad™ 开发套件
评估板
LAUNCHXL-CC1310 CC1310 Sub-1GHz SimpleLink™ 无线 MCU LaunchPad™ 开发套件

发布信息

The SimpleLink™ CC13x0 Software Development Kit (SDK) is part of the Texas Instruments SimpleLink family of wireless microcontrollers (MCUs), offering a single development environment that delivers flexible hardware, software and tool options for customers developing wired and wireless applications. For more information about the SimpleLink MCU platform, visit www.ti.com/simplelink.

SimpleLink™ CC13x0 Software Development Kit is a set of software development tools that enables engineers to develop software applications on the SimpleLink™ CC13x0 ULP devices. This powerful software toolkit provides a cohesive and consistent software experience for all SimpleLink™ CC13x0 users by packaging essential software components such as TI RTOS, peripheral drivers, TI 15.4-Stack, Bluetooth Low Energy, and RF-Proprietary examples in one easy-to-use software package along with exhaustive documentation.

This is version 4.20.02.07 of the SimpleLink CC13x0 SDK.

新增功能

  • The ECDH and ECDSA driver has been updated with new validation options. This driver will now validate public key, random string, signature and private key before driver operations.
  • Bugfix for the TI 15.4-Stack
  • SimpleLink platform level changes are available in SimpleLink Core SDK Release Notes
  • SDK Change Log provides a list of all SDK component changes
  • Please refer to the Document Overview for the individual release notes and details for starting development with each SDK component