选择版本

选择版本

未找到结果。请清除搜索并重试。

CC256X-REPORTS

报告:CC256x 法规认证报告

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 5.20.00.00
发布日期: 2021-4-14
产品
Wi-Fi 产品
CC2564 符合蓝牙核心 4.0 标准的 Bluetooth® 双模收发器 CC2564C 符合蓝牙核心 5.1 标准的 Bluetooth® 双模收发器 CC2564MODA 带集成天线的 Bluetooth® 双模收发器模块 CC2564MODN Bluetooth® 双模收发器模块
硬件开发
评估板
BOOST-CC2564MODA TMP107 温度传感器菊花链 BoosterPack™ 插件模块 CC2564MODAEM CC2564 具有集成天线的双模蓝牙模块评估板 CC2564MODNEM CC2564 Bluetooth® 双路模式模块评估版 CC256XCQFN-EM CC2564C 双模 Bluetooth® 控制器评估模块

文档

Link to FCC, ISED, & Certification Reports

Link to FCC, ISED, & Certification Reports

Link to CC2564MODNEM Reference Only Certification Reports

Link to CC2564MODAEM Reference Only Certification Reports

Link to CC256xQFNEM Reference Only Certification Reports

Link to CC256xCQFN-EM Reference Only Certification Reports

Link to BOOST-CC2564MODA Reference Only Certification Reports

发布信息

This page provides access to the Dual Mode BT certification reports. Here you will find certification reports for both modules and EVMs. Note that module certification reports can be reused by the customer for regulatory compliance. However the customer should consult with their regulatory house to ensure they meet the requirements for certification at their product level. EVM certification reports are provided for reference only. When using a chip down version, the customer is responsible for their own certification.

新增功能

  • Updated CE certification reports for CC2564 Modules