SN65LVDS31-33EVM
評価モジュール、SN65LVDS31/SN65LVDS33 用
SN65LVDS31-33EVM
概要
TI offers a series of low-voltage differential signaling (LVDS) evaluation modules (EVMs) designed for analysis of the electrical characteristics of LVDS drivers and receivers. Four unique EVMs are available to evaluate the different classes of LVDS devices offered by TI.
As seen in the Combination Table, various combinations of drivers and receivers are supported by the different EVMs. Both drivers shown in the table are pin-compatible, as are the three receivers. The same printed circuit board (PCB) has been used for all four EVMs, resulting in the same operating instructions included herein.
The SN65LVDS31-33EVM includes the SN65LVDS31 quad driver and the SN65LVDS33 quad receiver. The SN65LVDS33 is a TIA/EIA-644 standard compliant LVDS receiver. The SN65LVDS33 receiver incorporates an enhanced common-mode input voltage range of -4 V to 5 V, as well as an active-failsafe circuit that provides operation over the entire input common-mode range. The receiver provides an input voltage range specification compatible with a 5-V PECL signal.
特長
- Allows quick, easy, and accurate evaluation of TI's LVDS products
- Permits different interconnections for various topologies
- This EVM is CE compliant for distribution within the European Community
LVDS、M-LVDS、PECL の各 IC
購入と開発の開始
SN65LVDS31-33EVM — 評価モジュール、SN65LVDS31 および SN65LVDS33 用
サポート対象の製品とハードウェア
SN65LVDS31-33EVM — 評価モジュール、SN65LVDS31 および SN65LVDS33 用
技術資料
タイプ | タイトル | 最新の英語版をダウンロード | 日付 | |||
---|---|---|---|---|---|---|
証明書 | SN65LVDS31-33EVM EU Declaration of Conformity (DoC) | 2019/01/02 | ||||
ユーザー・ガイド | Low Voltage Differential Signaling (LVDS) Evaluation Module (EVM) for Quad Drive (Rev. C) | 2010/02/16 |