BQ27Z558EVM-084
BQ27Z558 Impedance Track™ テクノロジー搭載、シングルセル バッテリ残量計の評価基板
BQ27Z558EVM-084
概要
BQ27Z558 評価基板 (EVM) は、バッテリ残量計である BQ27Z558 向けの開発プラットフォームです。この回路基板は、BQ27Z558 IC と、リチウムイオンまたはリチウムポリマを採用した 1 個の直列セル バッテリの容量の監視と予測を行うために必要な他のすべての部品を搭載しています。
特長
- 使いやすい Impedance Track バッテリ残量計
- 1.2V の I/O、I2C (inter-integrated circuit:IC 相互間) 通信
- セル電流、温度、電圧の高精度監視
バッテリ残量計
購入と開発の開始
BQ27Z558EVM-084 — BQ27Z558 evaluation module for single-cell Impedance Track™ technology gas gauge
BQ27Z558EVM-084 — BQ27Z558 evaluation module for single-cell Impedance Track™ technology gas gauge
BQ-BMS-PROGRAMMER-SW — Command line programmers for BQ products
サポート対象の製品とハードウェア
製品
バッテリ残量計
ハードウェア開発
リファレンス・デザイン
評価ボード
BQ-BMS-PROGRAMMER-SW — Command line programmers for BQ products
SDK, API, and Programmer installer
製品
バッテリ残量計
ハードウェア開発
リファレンス・デザイン
評価ボード
資料
Quick Tips text document for Command line programmers
Software Manifest
リリース情報
Description:
BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. The executables work with a single station but can be extended to multiple stations by using additional software and GUI from MKS Technology Inc. . Support for multiple stations is not included in this software.
There are multiple executables in the download, usually one per family of products. Older products such as BQ20xxx and BQ30xxx are also supported. Examples using the C++ programming language API and Python® programming language are provided for custom development.
Requirements:
- Hardware: MKST-3P-ALT-EV2300
- Supported operating systems: Windows (32 and 64 bits)
- Software: Microsoft Visual Studio 2010 C++ Runtime redistributable
Features:
- Collection of command line executables for Windows
- Small executable size with few dependencies
- Fast programming
- Supports BQFS/DFFS and SREC file formats
- Provides C API for custom code development
- Callable from other programs for automation
- Portable design simplifies deployment
- Separately downloadable support software to enable legacy software like BQEVSW and ADVANCED-BQMTESTER to work with MKST-3P-ALT-EV2300
Getting started:
1. Download the software
2. Run the installer
3. The executables, C API and Python API files can be found in the install location
4. Run the command line executable without arguments to get usage help. Refer to Readme.txt in the install folder for more information and how to get help using the command line.
最新情報
- Added support for BQ78350 and BQ34Z100
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | EVM ユーザー ガイド (英語) | BQ27Z558EVM-084 Single-Cell Impedance Track™ Technology | PDF | HTML | 2023/11/08 | ||
| 証明書 | BQ27Z558EVM-084 EU Declaration of Conformity (DoC) | PDF | HTML | 2023/11/06 |