Develop your audio product with the OMAP-L138
TMDSLCDK138 — OMAP-L138 开发套件 (LCDK)
PROCESSOR-SDK-LINUX-OMAPL138 — 适用于 OMAP-L138 的 Linux 处理器 SDK
支持的产品和硬件
产品
多媒体和工业网络 SoC
硬件开发
开发套件
PROCESSOR-SDK-LINUX-OMAPL138 — 适用于 OMAP-L138 的 Linux 处理器 SDK
Processor SDK SITARA OMAPL138 Linux Package - Linux Installer (64-bit Binary)
Only used when creating an SD Card on Windows
OMAPL138 Linux SDK BSP Source Code
OMAPL138 Linux SDK prebuilt BSP binaries and root filesystem
OMAPL138 Linux SDK Arago source downloads
产品
多媒体和工业网络 SoC
硬件开发
开发套件
文档
Code Composer Studio IDE for Windows Host
Code Composer Studio IDE for Linux Host
OMAPL138 Pin Mux Configuration Utility
Instructions for creating an SD Card with Linux
Instructions for creating an SD Card with Windows
Link to Release Notes for Processor SDK Linux
Quick Start Guide included in the EVM kit (coming soon)
Getting Started Guide
Link to the online Software Developers Guide which has the latest content
Software Manifest of Components Inside the SDK
新增功能
- Linux embedded software support
- Long-term Stable (LTS) Linux kernel support
- Board support package
- File system
- Bootloaders
发布信息
PROCESSOR-SDK-RTOS-OMAPL138 — 适用于 OMAP-L138、OMAP-L132 和 C6748、C6746、C6742 的 RTOS 处理器 SDK
支持的产品和硬件
产品
多媒体和工业网络 SoC
音频和雷达 DSP SoC
硬件开发
开发套件
PROCESSOR-SDK-RTOS-OMAPL138 — 适用于 OMAP-L138、OMAP-L132 和 C6748、C6746、C6742 的 RTOS 处理器 SDK
OMAPL138 RTOS SDK installer for Windows Host
OMAPL138 RTOS SDK installer for Linux Host
产品
多媒体和工业网络 SoC
音频和雷达 DSP SoC
硬件开发
开发套件
文档
Code Composer Studio IDE for Windows Host
Code Composer Studio IDE for Linux Host
Additional software elements not included in SDK
Link to Release Notes for Processor SDK RTOS
Link to Getting Started Guide for Processor SDK RTOS
Link to Developer Guide for Processor SDK RTOS
Software Manifest of Components Inside the SDK
新增功能
- The SDK includes a real-time multitasking kernel, FAT file system, nework communications support, examples, and drivers
- The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality
- The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment
发布信息
AEC-AER — 用于 TI C64x+、C674x、C55x 和 Cortex(tm)A8 处理器的回声抵消/消除 - 即刻可得
支持的产品和硬件
产品
多媒体和工业网络 SoC
汽车驾驶辅助 SoC
音频和雷达 DSP SoC
AEC-AER — 用于 TI C64x+、C674x、C55x 和 Cortex(tm)A8 处理器的回声抵消/消除 - 即刻可得
AER for C55x Windows Installer
AER for C55x Linux Installer
AER for C55x CPU V3.3 Windows Installer
AER for C55x CPU V3.3 Linux Installer
AER for C64x+/c674x (Big and Little Endian) Windows Installer
AER for C64x+/c674x (Big and Little Endian) Linux Installer
AER for Cortex-A8 Softfp Windows Installer
AER for Cortex-A8 Softfp Linux Installer
AER for Cortex-A8 Hardfp Windows Installer
AER for Cortex-A8 Hardfp Linux Installer
产品
多媒体和工业网络 SoC
汽车驾驶辅助 SoC
音频和雷达 DSP SoC
文档
AER Fact Sheet
Beamforming white paper
AER Installation Guide
AER User's Manual
AER Software Manifest
发布信息
The Acoustic Echo Cancellation/Removal (AER) removes or minimizes acoustic echo that is
generated by the coupling between the speaker and the microphone of a phone or similar device, particularly in hands-free mode. The primary purposes of the AER are:- Canceling echo so that it is not perceptible.
- Enabling full duplex operation.
- Controlling nonlinear distortion that is common at high speaker volumes.
- Suppressing near-end noise without affecting speech quality.
- Enabling phone manufacturers to achieve the required transmission characteristics of their phones as specified by various standards.