LM5175EVM-HP
LM5175EVM-HP 宽输入电压 4 开关降压-升压转换器高功率 EVM
LM5175EVM-HP
概述
The LM5175EVM-HP high power EVM is fully assembled and tested platform for evaluating the operation and performance of the LM5175 4-switch buck-boost controller. The LM5175EVM-HP has an input voltage range from 6V to 36V, the output voltage is set as 12V using an external feedback resistor divider. The output current is up to 10A and the output power is up to 120W.
特性
- Wide input voltage range from 6V to 36V
- 12V nominal output voltage and up to 10A output current capability (120W output power)
- Constant Output Voltage and Constant Output Current Options
- Optional frequency dithering
- Optional parallel FET sites provide flexibility to further extend output power capability
立即订购并开发
评估板
LM5175EVM-HP — LM5175EVM-HP 宽输入电压 4 开关降压-升压转换器高功率 EVM
LM5175EVM-HP — LM5175EVM-HP 宽输入电压 4 开关降压-升压转换器高功率 EVM
计算工具
LM5175QUICKSTART-CALC — LM5175 Quick Start Calculator
支持的产品和硬件
产品
交流/直流和直流/直流控制器(外部 FET)
硬件开发
评估板
LM5175QUICKSTART-CALC — LM5175 Quick Start Calculator
产品
交流/直流和直流/直流控制器(外部 FET)
硬件开发
评估板
发布信息
The design resource accessed as www.ti.com/lit/zip/snvc181 or www.ti.com/lit/xx/snvc181c/snvc181c.zip has been migrated to a new user experience at www.ti.com/tool/download/SNVC181. Please update any bookmarks accordingly.
设计文件
技术文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| 证书 | LM5175EVM-HP EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
| 用户指南 | LM5175 Wide VIN 4-Switch Buck-Boost Converter High Power Evaluation Module | 2015-2-27 |