LM43602PWPEVM
LM43602 评估模块
LM43602PWPEVM
概述
The Texas Instruments LM43602EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LM43602 Wide-Vin Simple Switcher ® 2A Buck Regulator. The device offers configurability in output voltage (1.0V to 28V), synchronous rectification and adjustable frequency range from 200 kHz up to 2.2MHz. It also offers external frequency synchronization, power good flag, precision enable to program UVLO and internal compensation. The LM43602EVM is configured for an output voltage of 3.3V and a switching frequency of 500 kHz.
特性
- 2A output current
- Input voltage range 3.5V to 36V
- 30 µA quiescent current switching
- Synchronous rectification
- Adjustable frequency range of 200kHz-2.2MHz (500kHz default)
- Internal compensation
DC/DC converters
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | LM43602 EVM User's Guide | 2014-3-13 | |||
| 证书 | LM43602PWPEVM EU Declaration of Conformity (DoC) | 2019-1-2 |