IWAVE-3P-OSM-LF-AM62LX
iWave Global TI AM62Lx OSM Size-S System on Module
IWAVE-3P-OSM-LF-AM62LX
概述
iWave’s iG-RainboW-G69M OSM Size-SF System on Module integrates the TI AM62Lx SoC featuring dual 64-bit Arm® Cortex®-A53 cores running up to 1.25GHz. Built on the OSM v1.2 standard with a compact 30mm x 30mm LGA form factor, it supports 1GB LPDDR4 (expandable to 2GB), 8GB eMMC (expandable), and dual 1Gb RGMII interfaces. Ideal for embedded and industrial applications, it offers rich I/O including USB, UART, CAN, MIPI DSI, RGB, and more. Designed for reliable soldering and robust performance in industrial temperatures (-40°C to +85°C). Linux 6.12.13+ supported. REACH & RoHS3 compliant.
特性
- AM62Lx with 64-Bit Dual Arm Cortex-A53
- 1GB LPDDR4 expandable up to 2GB
- 8GB eMMC Flash expandable
- 2 x 1Gb RGMII
- OSM v1.2 Size-SF LGA Solderable Module
- Form Factor: 30mm x 30mm
基于 Arm 的处理器
立即订购并开发
iG69M-OSM62L-4L001G-E008G-IAA-ES — TI AM62Lx OSM System on Module
iG69M-OSM62L-4L001G-E008G-IAA-ES — TI AM62Lx OSM System on Module
iG69M-OSM62L-4L002G-E016G-IAA-ES — TI AM62Lx OSM System on Module
iG69M-OSM62L-4L002G-E016G-IAA-ES — TI AM62Lx OSM System on Module
AM62L-FREERTOS-SDK — FreeRTOS SDK for AM62L family of devices
支持的产品和硬件
产品
基于 Arm 的处理器
硬件开发
评估板
AM62L-FREERTOS-SDK — FreeRTOS SDK for AM62L family of devices
FreeRTOS SDK Linux Installer
FreeRTOS SDK Windows Installer
产品
基于 Arm 的处理器
硬件开发
评估板
文档
FREERTOS SDK online documentation
Documentation only package
Code Composer Studio™ integrated development environment (IDE)
Tool to configure SOC pimux and FREERTOS SDK driver parameters
Buildsheet of supported features
GCC aarch64 cross compiler for windows
GCC aarch64 cross compiler for linux
Manifest of software components used with license details
发布信息
Thank you for your interest in the AM62L FREERTOS Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.
- The SDK includes a real-time multitasking kernel, examples and drivers.
- The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
- The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.
新增功能
- A53 FreeRTOS examples demonstrating usage of ethernet on core0
- DSS, UDMA, MCASP, WDG, ADC support