AM62L-PROCESSOR-SDK
适用于 AM62L 的软件开发套件 (SDK)
AM62L-PROCESSOR-SDK
概述
AM62L 处理器 Linux® 和 TI FreeRTOS 软件开发套件 (SDK) 均为面向嵌入式处理器的统一软件平台,设置简单,可提供开箱即用的基准测试和演示。
该 SDK 的所有版本具有一致性,适用于 TI 品类丰富的产品系列,开发人员可以面向各种产品连续重复使用和开发软件。
特性
处理器 SDK Linux®(AM62L-LINUX-RT-SDK 和 AM62L-LINUX-SDK)
- Arm® Cortex®-A53 具有长期稳定 (LTS) 内核支持
- 基于 U-boot 的引导加载程序
- 板级支持包 (BSP)
- 基于 Yocto Project® 的文件系统
- 基于 Debian 的文件系统
- TI 自有的 Debian PPA 存储库
- 适用于所有 TI 组件的 Debian (.deb) 软件包
- 基于 BuildRoot 的文件系统
- 对 Yocto 启用了 CI/CD
Arm®Cortex®-A53 上的 TI FreeRTOS SDK 支持o(AM62L-FreeRTOS-SDK)
- FreeRTOS™
- BSP
- 片上 Cortex-A53 外设集的示例应用
- 引导加载程序
集成演示和示例
- 基于 LVGL 的 OOB 演示
- 异构片上内核之间的处理器间通信示例
虚拟化
- Linux Jailhouse Hypervisor
工具
- 通过 SNAGBOOT v2.0 为 Snagfactory 提供出厂刷写支持
- Code Composer Studio™ 集成式开发环境 (IDE) (CCSTUDIO)
下载
AM62L-FREERTOS-SDK — FreeRTOS SDK for AM62L family of devices
支持的产品和硬件
产品
基于 Arm 的处理器
硬件开发
评估板
AM62L-FREERTOS-SDK — FreeRTOS SDK for AM62L family of devices
FreeRTOS SDK Linux Installer
FreeRTOS SDK Windows Installer
产品
基于 Arm 的处理器
硬件开发
评估板
文档
FREERTOS SDK online documentation
Documentation only package
Code Composer Studio™ integrated development environment (IDE)
Tool to configure SOC pimux and FREERTOS SDK driver parameters
Buildsheet of supported features
GCC aarch64 cross compiler for windows
GCC aarch64 cross compiler for linux
Manifest of software components used with license details
发布信息
Thank you for your interest in the AM62L FREERTOS Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.
- The SDK includes a real-time multitasking kernel, examples and drivers.
- The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
- The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.
新增功能
- A53 FreeRTOS examples demonstrating usage of ethernet on core0
- DSS, UDMA, MCASP, WDG, ADC support
AM62L-LINUX-RT-SDK — Linux RT SDK for AM62L family of devices
支持的产品和硬件
产品
基于 Arm 的处理器
硬件开发
评估板
AM62L-LINUX-RT-SDK — Linux RT SDK for AM62L family of devices
AM62L LINUX RT SDK - Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment
AM62L LINUX RT SDK Yocto - SD card image
AM62L LINUX RT SDK Jailhouse Hypervisor - SD card image
AM62L LINUX RT SDK Debian Trixie - SD card image
AM62L LINUX RT SDK Buildroot - SD card image
Get access to latest bug fixes and feature enhancements with Yocto build environment
产品
基于 Arm 的处理器
硬件开发
评估板
文档
Quick Start Guide for the AM62L EVM board
Learn how to build embedded Linux systems using AM62L processors
Yocto SDK user manual for developers
Instructions to build Linux image for AM62L EVM using Yocto build environment
Debian SDK manual for developers with build instructions
Buildroot SDK manual for developers with build instructions
Get the various Linux Performance Benchmarks for this release
AM62L LINUX RT SDK for Yocto Linux - Software manifest
AM62L LINUX RT SDK for Jailhouse Hypervisor - Software manifest
AM62L LINUX RT SDK for Debian Linux - Software manifest
AM62L LINUX RT SDK for Buildroot Linux - Software manifest
Build Sheet of supported features for AM62Lx
发布信息
Thank you for your interest in AM62L LINUX RT SDK Software Development Kit (SDK). This SDK is a Linux only package. The LINUX SDK is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of LINUX SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices.
TI Linux CI/CD Snapshot
In order to improve access to the very latest bug fixes and feature enhancements, TI is enabling Continuous Integration and Continuous Deployment (CI/CD) for AM62L processors. The patches for these changes have always been available on public repositories hosted on git.ti.com, and these source repositories could be built using the Yocto build environment on a daily basis. The new TI Linux CI/CD Snapshot makes it even easier to consume these changes with pre-built binaries of Linux boot images to try out on TI Evaluation Modules (EVMs and SKs) before migrating or picking the patches. A detailed test report is also published to help users understand the status of the build and features being validated. The Linux boot images from a snapshot can be regenerated using sources by following the build instructions provided on the snapshot page.
The daily snapshot is not a replacement for the official Processors SDK releases which have full documentation, training and support. The snapshot is a new easy way to try bug fixes and feature enhancements planned for the next SDK while enabling much more tighter integration with customizations and application development. This improved integration should allow users to release their customized code built on the SDKs more quickly and confidently.
新增功能
- Supported on AM62Lx SR1.1 Only
- New 2-Stage A53 Boot Flow including OPTEE
- K3Conf tool support is added
- U-Boot: Legacy Boot Flow, Boot modes (UART, MMCSD, OSPI), GPMC NAND, CPSW, DMA.
- Comprehensive driver support is available for RTC, DMA, GPIO, I2C, UART, MMCSD, OSPI NOR, eCAP, eQEP, CPSW, McASP/Audio, DSS, DSI.
- Supports DTHEv2 hardware accelerators such as AES, SHA, MD5, HMAC for crypto operations.
- Support for multiple Linux distributions, such as Yocto (scarthgap), Debian (Trixie) based on Armbian(25.11) framework, and Buildroot (2025.02.x).
- LVGL (Light and Versatile Graphics Library) out-of-the-box (OOB) on Yocto, also supported on Buildroot and Debian.
- Jailhouse support with Kernel v6.12.43 with Yocto.
AM62L-LINUX-SDK — Linux SDK for AM62L family of devices
支持的产品和硬件
产品
基于 Arm 的处理器
硬件开发
评估板
AM62L-LINUX-SDK — Linux SDK for AM62L family of devices
AM62L LINUX SDK - Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment
AM62L LINUX SDK Yocto - SD card image
AM62L LINUX SDK Jailhouse Hypervisor - SD card image
AM62L LINUX SDK Debian Trixie - SD card image
AM62L LINUX SDK Buildroot - SD card image
Get access to latest bug fixes and feature enhancements with Yocto build environment
产品
基于 Arm 的处理器
硬件开发
评估板
文档
Quick Start Guide for the AM62L EVM board
Learn how to build embedded Linux systems using AM62L processors
Yocto SDK user manual for developers
Instructions to build Linux image for AM62L EVM using Yocto build environment
Debian SDK manual for developers with build instructions
Buildroot SDK manual for developers with build instructions
Get the various Linux Performance Benchmarks for this release
AM62L LINUX SDK for Yocto Linux - Software manifest
AM62L LINUX SDK for Jailhouse Hypervisor - Software manifest
AM62L LINUX SDK for Debian Linux - Software manifest
AM62L LINUX SDK for Buildroot Linux - Software manifest
Build Sheet of supported features for AM62Lx
发布信息
Thank you for your interest in AM62L LINUX SDK Software Development Kit (SDK). This SDK is a Linux only package. The LINUX SDK is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of LINUX SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices.
TI Linux CI/CD Snapshot
In order to improve access to the very latest bug fixes and feature enhancements, TI is enabling Continuous Integration and Continuous Deployment (CI/CD) for AM62L processors. The patches for these changes have always been available on public repositories hosted on git.ti.com, and these source repositories could be built using the Yocto build environment on a daily basis. The new TI Linux CI/CD Snapshot makes it even easier to consume these changes with pre-built binaries of Linux boot images to try out on TI Evaluation Modules (EVMs and SKs) before migrating or picking the patches. A detailed test report is also published to help users understand the status of the build and features being validated. The Linux boot images from a snapshot can be regenerated using sources by following the build instructions provided on the snapshot page.
The daily snapshot is not a replacement for the official Processors SDK releases which have full documentation, training and support. The snapshot is a new easy way to try bug fixes and feature enhancements planned for the next SDK while enabling much more tighter integration with customizations and application development. This improved integration should allow users to release their customized code built on the SDKs more quickly and confidently.
新增功能
- Supported on AM62Lx SR1.1 Only
- New 2-Stage A53 Boot Flow including OPTEE
- K3Conf tool support is added
- U-Boot: Legacy Boot Flow, Boot modes (UART, MMCSD, OSPI), GPMC NAND, CPSW, DMA.
- Comprehensive driver support is available for RTC, DMA, GPIO, I2C, UART, MMCSD, OSPI NOR, eCAP, eQEP, CPSW, McASP/Audio, DSS, DSI.
- Supports DTHEv2 hardware accelerators such as AES, SHA, MD5, HMAC for crypto operations.
- Support for multiple Linux distributions, such as Yocto (scarthgap), Debian (Trixie) based on Armbian(25.11) framework, and Buildroot (2025.02.x).
- LVGL (Light and Versatile Graphics Library) out-of-the-box (OOB) on Yocto, also supported on Buildroot and Debian.
- Jailhouse support with Kernel v6.12.43 with Yocto.
您可能需要的其他资源
AM62L-ACADEMY — AM62Lx Academy
支持的产品和硬件
产品
基于 Arm 的处理器
硬件开发
评估板
AM62L-ACADEMY — AM62Lx Academy
产品
基于 Arm 的处理器
硬件开发
评估板
发布信息
First version of the AM62Lx Academy.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
用户指南 | 使用 AM62L(AM62L32、AM62L31)处理器系列的定制电路 板设计的硬件设计注意事项 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2025-8-26 |