ECON-3P-ECAM

e-con Systems e-CAM camera module evaluation kits with FFC connector

ECON-3P-ECAM

来源: e-con Systems Inc.
立即订购

概述

The e-CAMxx_CUTDA4 is family of camera module evaluation kits from e-con Systems that is compatible with the SK-TDA4VM starter kit evaluation module (EVM). This embedded camera solution is designed with an aim to provide a complete vision solution for product developers building edge AI embedded vision systems.

While the e-CAM family is designed for SK-TDA4VM, it is also compatible with SK-AM62B-P1 and other processor EVMs with a standard 15-pin FFC connector, or a 22-pin connector with adapter cable (sold separately). Additional software integration may be required.

Each camera PCB stack-up has an image sensor PCB and an appropriate mounted lens in addition to an adapter PCB for supplying power and converting the connector style to the standard 15-pin FFC connector.

特性
  • 30-mm × 30-mm PCB size, 24.4-mm pitch for mounting holes
  • 15-pin standard FFC connector type, 2-lane CSI
  • MIPI-CSI2 interface, I2C communication
  • Bare PCB, M12 S-mount with 128.2-degree FOV lens installed
  • Power delivered through FFC at 3.3 V
  • AR0234CS image sensor with Linux driver and on-board ISP
  • V4L2 Linux driver, gstreamer supported by e-con Systems
下载 观看带字幕的视频 视频
照片提供方为 e-con Systems Inc.

立即订购并开发

评估板

J721EXSKG01EVM — 适用于 Edge AI 视觉系统的 TDA4VM 处理器入门套件

支持的产品和硬件

支持的产品和硬件

硬件开发
光学模块
ECON-3P-ECAM e-con Systems e-CAM camera module evaluation kits with FFC connector
有库存
限制:
TI.com 上缺货
TI.com 上无现货

J721EXSKG01EVM 适用于 Edge AI 视觉系统的 TDA4VM 处理器入门套件

close
版本: null
发布日期:
硬件开发
光学模块
ECON-3P-ECAM e-con Systems e-CAM camera module evaluation kits with FFC connector
光学模块

E-CAM20-CUTDA4 — AR0234 2.3-MP global shutter evaluation kit with 15-pin FFC, based on e-CAM217_CUMI0234_MOD module

支持的产品和硬件

E-CAM20-CUTDA4 AR0234 2.3-MP global shutter evaluation kit with 15-pin FFC, based on e-CAM217_CUMI0234_MOD module

close
版本: null
发布日期:
光学模块

E-CAM50-CUTDA4 — AR0521 5-MP rolling shutter evaluation kit with 15-pin FFC, based on e-CAM55_CUMI0521_MOD module

支持的产品和硬件

E-CAM50-CUTDA4 AR0521 5-MP rolling shutter evaluation kit with 15-pin FFC, based on e-CAM55_CUMI0521_MOD module

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

相关设计资源

硬件开发

评估板
SK-TDA4VM TDA4VM Edge AI 视觉系统处理器入门套件

支持和培训

第三方支持
TI 不会为此硬件提供持续且直接的设计支持。设计期间, 如需获得支持,请联系 e-con Systems Inc.。
免责声明

以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。