CC2650RC
SimpleLink™ 低功耗 Bluetooth®/ZigBee® RF4CE™ CC2650 远程控制
CC2650RC
概述
如果在购买以下两款完整的开发包中的一款后想要额外购买远程控制套件,请购买 CC2650RC:
- CC2650RC-BLEDEV:CC2650RC 低能耗 Bluetooth® 远程控制开发包
- CC2650RC-RF4CEDEV:CC2650RC ZigBee® RF4CE™ 远程控制开发包
SimpleLink™ CC2650 无线微控制器 (MCU) 远程控制套件是一个一体化解决方案,分别使用 CC2640、CC2620 或 CC2650 无线 MCU 开发基于语音的低功耗 Bluetooth®、ZigBee® RF4CE™ 或多标准远程控制。此外,CC2650RC 远程控制套件极为灵活,可使用 DevPack 插件模块连接 SimpleLink SensorTag 生态系统。
除了 SimpleLink SensorTag Debugger DevPack (CC-DEVPACK-DEBUGGER) 外,开始开发所需的一切准备都通过硬件和软件提供,其中包括用于 RF4CE 的 RemoTI 和用于蓝牙智能技术开发的 BLE-Stack™,以及技术文档和 TI E2E™ 在线支持。
开发人员可以利用 SimpleLink ULP 平台的低功耗特性来构建具有查找、手势和指向控制、语音命令等高级功能的远程控制解决方案,同时不影响电池寿命。
CC2650RC 支持开发具有语音功能的远程控制解决方案,包括:请访问 www.ti.com/rc,了解如何开始使用 TI 用于远程控制的 SimpleLink 无线 MCU(包括 CC2640、CC2620 和 CC2650)。
特性
- 一个开发套件同时支持基于语音的低功耗蓝牙和 ZigBee RF4CE 远程控制
- 使用附带的软件 RemoTI 和 BLE-Stack,将语音数据传输到 Android 手机应用程序或 PC 上
- 使用 DevPack Debugger 插件模块(单独出售)实现简便开发
SimpleLink™ 多标准 CC2650 远程控制套件
快速入门指南
低功耗 2.4GHz 产品
立即订购并开发
BLE-HID-VOGATT-DONGLE — HID Voice-over GATT 音频 CC254x USB 软件狗 - 仅限评估
BLE-HID-VOGATT-DONGLE — HID Voice-over GATT 音频 CC254x USB 软件狗 - 仅限评估
CC2650RC — SimpleLink 低功耗 Bluetooth®/ZigBee® RF4CE CC2650 远程控制
CC2650RC — SimpleLink 低功耗 Bluetooth®/ZigBee® RF4CE CC2650 远程控制
BLE-STACK-2-X — BLE-STACK - V2.2 (Support for CC2640/CC2650)
支持的产品和硬件
产品
低功耗 2.4GHz 产品
硬件开发
开发套件
评估板
BLE-STACK-2-X — BLE-STACK - V2.2 (Support for CC2640/CC2650)
产品
低功耗 2.4GHz 产品
硬件开发
开发套件
评估板
文档
Archive Installers for Simplelink BLE 2 x SDK
发布信息
This is version 2.2.8 of the TI Bluetooth® low energy protocol stack Software Development Kit (SDK). The BLE-Stack SDK allows for the development of single-mode Bluetooth low energy (BLE) applications on TI's first generation SimpleLink Bluetooth low energy CC2640 and Multi-Standard CC2650 wireless microcontroller units (MCUs) supporting version 5.1 of the Bluetooth specification with features defined by version 4.2 of the Bluetooth specification. The CC26x0 family of wireless MCUs includes a 32-bit Arm® Cortex™-M3 as the main application CPU running at 48 MHz, a dedicated Cortex-M0 processor for the radio / Physical Layer (PHY), and an autonomous Sensor Controller Engine for low-power sensing applications. The BLE protocol stack is built on top of the TI Real-time Operating System (TI-RTOS) which provides advanced power management and flexible peripheral driver capabilities allowing the development of highly optimized and power efficient standalone or network processor applications. The TI-RTOS SDK is installed during the BLE-Stack SDK installation.
Version 2.2.8 of the BLE-Stack is a maintenance update to TI's existing royalty-free Bluetooth low energy software protocol stack which is certified for Bluetooth specification version 5.1. This release includes support for all core specification version 4.2 Low Energy (LE) features as well as several development kits. This protocol stack update is in addition to support of all major Bluetooth LE core specification version 4.1 features, including support for up to 8 master or slave BLE connections. Please note that no Bluetooth 5 or Bluetooth 5.1 features are supported. A few examples of what can be created using the sample applications in this SDK and/or the additional resources found in the Examples section below include Bluetooth beacons incorporating the popular Apple iBeacon® and Eddystone™ formats, glucose, heart rate and fitness monitors, dongles for cable replacement via a BLE Serial Port Bridge and industrial motor monitors.
See What's New section for an overview of the changes included in this release. The Bluetooth core specification version 4.2 features supported in this release allow development of the most secure and power efficient products incorporating the Bluetooth low energy specification.
新增功能
- [PSIRT-129] The generate key functions (ECCROMCC26XX_genKeys, and ECC_generateKey) shall now validate the ECC key pair
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | CC2650RC EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
技术文章 | Make your Bluetooth® low energy solution fast, simple and secure with new Bluetoot | PDF | HTML | 2016-7-12 | |||
技术文章 | Touch it. Talk to it. Remote control solutions that will change how you interact w | PDF | HTML | 2016-6-29 | |||
更多文献资料 | CC2650RC Quick Start User's Guide | 2016-3-8 |