BQ27320EVM-766
具有集成 LDO 的 bq27320 系统侧电量监测计评估模块
BQ27320EVM-766
概述
德州仪器 (TI) bq27320-G1 系统侧锂离子电池电量监测计是一款微控制器外设,此外设能够提供针对单节锂离子电池组的电量监测。该器件只需极少的系统微处理器固件开发。bq27320-G1 采用补偿放电终止电压电量监测算法进行电量监测,并提供剩余电池容量、充电状态、续航时间、电池电压、温度和运行状况等信息。
特性
- 设置和配置极其简单
- 客户无需 TI 支持即可自行调节化学参数
- 可配置中断可节省系统功耗,并使主机无需进行持续轮询
External temperature thermistor NOT included
电池电量监测
立即订购并开发
BQ27320EVM-766 — 具有集成 LDO 的 bq27320 系统侧电量监测计评估模块
BQ27320EVM-766 — 具有集成 LDO 的 bq27320 系统侧电量监测计评估模块
BQ-PRODUCTION-SINGLE-CELL-SW — Production software for single cell battery fuel (gas) gauges
支持的产品和硬件
产品
电池电量监测
硬件开发
评估板
BQ-PRODUCTION-SINGLE-CELL-SW — Production software for single cell battery fuel (gas) gauges
Single Cell bqProduction software for bq27320
Single Cell bqProduction software for bq27z561
产品
电池电量监测
硬件开发
评估板
文档
General notes
发布信息
Overview
SingleCellbqProduction offers a full suite of robust tools to assist with the process of configuring, calibrating, manufacturing and tracking printed circuit boards utilizing TI Battery Battery management products. This includes features that allow writing a golden image followed by different types of calibration to provide desired levels of accuracy and finally validating limits for calibration parameters to spike out any inconsistencies in material. SingleCellbqProduction offers three(3) levels of access to allow strict control over the manufacturing process with the assembly line operator only having access to the "Start" button. SingleCellbqProduction supports 1 station from a single computer and has inbuilt capability to maintain log files for the processed printed circuits boards. The bqMTester hardware is incompatible with some single cell gauges.
Operating systems: Windows XP, Windows 7, Windows 10
Requires: MKST-3P-ALT-EV2300 (MKS-SAI-001), Precision voltage and current source/sink for calibration.
Features
- Support for MKST-3P-ALT-EV2300
- Control from a graphical user interface
- Run 1 station from a single computer
- Uses industry standard Motorola srec format Golden image programmer
- Calibration and test automation/programming
- Calibration limits filter to detect anomalies
新增功能
- Support for BQ27Z561 as a target
- Support for MKST-3P-ALT-EV2300 as the USB interface board
- Separate installers for BQ27320 and BQ27z561
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | bq27320 Evaluation Module User's Guide | 英语版 | 2016-3-31 | ||
| 证书 | BQ27320EVM-766 EU Declaration of Conformity (DoC) | 2019-1-2 |