选择版本

选择版本

未找到结果。请清除搜索并重试。

BQ-PRODUCTION-SINGLE-CELL-SW

Production software for single cell battery fuel (gas) gauges

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 3.0.2
发布日期: 2022-11-30

Single Cell bqProduction software for bq27320

SHA-256 校验和

Single Cell bqProduction software for bq27z561

SHA-256 校验和
lock = 需要出口许可(1 分钟)
产品
电池电量监测
BQ27320 单节电池组/系统侧 CEDV 电池电量监测计 BQ27Z561 适用于 1 节电池的 Impedance Track™ 集成电路电量计解决方案 BQ27Z561-R1 适用于 1 节锂离子电池包的 Impedance Track™ 电池电量监测计解决方案 BQ27Z561-R2 适用于 1 节锂离子电池组的 Impedance track 电池电量监测计解决方案
硬件开发
评估板
BQ27320EVM-766 具有集成 LDO 的 bq27320 系统侧电量监测计评估模块 BQ27Z561EVM-011 BQ27Z561 单芯可编程电池管理器评估模块

发布信息

Overview

SingleCellbqProduction offers a full suite of robust tools to assist with the process of configuring, calibrating, manufacturing and tracking printed circuit boards utilizing TI Battery Battery management products. This includes features that allow writing a golden image followed by different types of calibration to provide desired levels of accuracy and finally validating limits for calibration parameters to spike out any inconsistencies in material. SingleCellbqProduction offers three(3) levels of access to allow strict control over the manufacturing process with the assembly line operator only having access to the "Start" button. SingleCellbqProduction supports 1 station from a single computer and has inbuilt capability to maintain log files for the processed printed circuits boards. The bqMTester hardware is incompatible with some single cell gauges.

Operating systems: Windows XP, Windows 7, Windows 10

Requires: MKST-3P-ALT-EV2300 (MKS-SAI-001), Precision voltage and current source/sink for calibration.

Features

  • Support for MKST-3P-ALT-EV2300
  • Control from a graphical user interface
  • Run 1 station from a single computer
  • Uses industry standard Motorola srec format Golden image programmer
  • Calibration and test automation/programming
  • Calibration limits filter to detect anomalies

新增功能

  • Support for BQ27Z561 as a target
  • Support for MKST-3P-ALT-EV2300 as the USB interface board
  • Separate installers for BQ27320 and BQ27z561