VANTRON-3P-AM6411
Vantron Technology G405 2ETH 2COM Edge Computing Gateway
VANTRON-3P-AM6411
Overview
G405 industrial edge computing gateway is an Arm®-based high-performance solution built for industrial applications. The gateway features dual-SIM 4G connectivity, Wi-Fi, Bluetooth, and five Ethernet jacks, while supporting a virtual private network (VPN) to address diversified networking requirements. It also offers multiple DI, DO, and AI channels for status monitoring, control, and data visualization.
Features
- Low power, complete industrial design
- DI/DO/AI, isolated CAN FD & RS232, RS485
- Five gigabit ETH, dual SIM backup, Wi-Fi, Bluetooth
- Local edge computing support
AC/DC & DC/DC converters (integrated FET)
Arm-based processors
Audio op amps
eFuses & hot swap controllers
I2C & SPI general-purpose I/Os (GPIOs)
Linear & low-dropout (LDO) regulators
Load switches
Multi-channel ICs (PMICs)
Real-time clocks (RTCs) & timers
RS-232 & RS-485 multiprotocol transceivers
RS-232 transceivers
Order & start development
G405 — G405 2ETH 2COM Edge Computing Gateway
G405 — G405 2ETH 2COM Edge Computing Gateway
Support & training
Video series
View all videosDisclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.