TIDEP0016

QSPI-NOR Reference Design with AM437x

TIDEP0016

Design files

Overview

The QSPI interface on the Sitara AM437x processors enables system designers to connect a NOR flash. The interface is fast enough to support execute-In-Place (XIP). Such design  offers flexibility for code partitioning and system cost savings by enabling the use of lower cost NOR flash or less DDR memory.

Features
  • 512 Mega-bit NOR Flash connected over Quad-SPI interface to the Sitara AM437x processor
  • 4-pin SPI interface with external chip select signal
  • SPI MODE 3
  • Complete sub-system reference with schematics, BOM, design files, and HW User's Guide implemented on a fully assembled board developed for testing and validation.
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR810.ZIP (18 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDR809.ZIP (315 KB)

Files used for 3D models or 2D drawings of IC components

TIDR808.PDF (29 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Multimedia & industrial networking SoCs

AM4379Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D graphics

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM4377Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM4376Sitara processor: Arm Cortex-A9, PRU-ICSS

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM4378Sitara processor: Arm Cortex-A9, PRU-ICSS, 3D graphics

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TMDXSK437X — AM437x starter kit

The QSPI interface on the Sitara AM437x processors enables system designers to connect a NOR flash. The interface is fast enough to support execute-In-Place (XIP). Such design  offers flexibility for code partitioning and system cost savings by enabling the use of lower cost NOR flash or less (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDEP0012 DDR3 Reference Design without VTT termination using AM437x TIDEP0013 Embedded USB 2.0 Reference Design TIDEP0016 QSPI-NOR Reference Design with AM437x
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDXSK437X AM437x starter kit

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDEP0012 DDR3 Reference Design without VTT termination using AM437x TIDEP0013 Embedded USB 2.0 Reference Design TIDEP0016 QSPI-NOR Reference Design with AM437x

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
EVM User's guide AM437x Starter Kit Evaluation Module (TMDXEVM437x) Hardware User's Guide Jun 4, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos