TIDEP0012

DDR3 Reference Design without VTT termination using AM437x

TIDEP0012

Design files

Overview

Designers can save board space, cost and reduce power consumption by following DDR3 guidelines without VTT termination. This reference design shows how to do that with AM437x. This type of design is not for everyone as there are certain restrictions. Having short trace lengths, a maximum of two DDR3 parts and a balanced T-topology are must-have requirements; otherwise VTT termination guidelines should be followed.

Features
  • System optimized DDR3/DDR3L design on Sitara AM437x processor with integrated DDR controller
  • Optimized layout requires no VTT termination
  • Two 4-Gbit DDR3 / DDR3L memories
  • Up to 400 MHz clock (DDR-800 data rate)
  • Complete sub-system reference with schematics, BOM, design files and HW User's Guide implemented on a fully assembled board developed for testing and validation.
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SPRR206.PDF (174 KB)

Detailed overview of design layout for component placement

SPRR205.PDF (143 KB)

Detailed overview of design layout for component placement

SPRR207.ZIP (4538 KB)

Detailed overview of design layout for component placement

SPRR204.ZIP (31 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDR797.ZIP (8 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDR796.ZIP (315 KB)

Files used for 3D models or 2D drawings of IC components

SPRR208.ZIP (2523 KB)

PCB layer plot file used for generating PCB design layout

SPRR203.ZIP (8313 KB)

Detailed schematic diagram for design layout and components

SPRR202.ZIP (588 KB)

Detailed schematic diagram for design layout and components

TIDR795.PDF (48 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Multimedia & industrial networking SoCs

AM4377Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM4376Sitara processor: Arm Cortex-A9, PRU-ICSS

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM4378Sitara processor: Arm Cortex-A9, PRU-ICSS, 3D graphics

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM4379Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D graphics

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TMDXSK437X — AM437x starter kit

Designers can save board space, cost and reduce power consumption by following DDR3 guidelines without VTT termination. This reference design shows how to do that with AM437x. This type of design is not for everyone as there are certain restrictions. Having short trace lengths, a maximum of two (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDEP0012 DDR3 Reference Design without VTT termination using AM437x TIDEP0013 Embedded USB 2.0 Reference Design TIDEP0016 QSPI-NOR Reference Design with AM437x
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDXSK437X AM437x starter kit

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDEP0012 DDR3 Reference Design without VTT termination using AM437x TIDEP0013 Embedded USB 2.0 Reference Design TIDEP0016 QSPI-NOR Reference Design with AM437x

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
EVM User's guide AM437x Starter Kit Evaluation Module (TMDXEVM437x) Hardware User's Guide Jun 4, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos