TIDEP0013

TIDEP0013

Design files

Overview

The USB 2.0 reference design guidelines are extremely important for designers considering USB2.0 electrical compliance testing. The guidelines are applicable to AM335x and AM437x but also generic to other processors. The approach taken for these guidelines is highly practical, without complex formulas or theory.

Features
  • Sitara AM437x USB 2.0 High-Speed Port with Integrated High-Speed PHY transceiver
  • Data transfer between USB devices with a line/bus speed up to 480 Mbps
  • Best-practice layout design guidelines for High-Speed USB 2.0 layout
  • Complete sub-system reference with schematics, BOM, design files and test data implemented on a fully assembled board developed for testing and validation.
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU416.PDF (823 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR800.ZIP (20 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDR799.ZIP (315 KB)

Files used for 3D models or 2D drawings of IC components

TIDR798.PDF (39 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS63010 — High Efficient Single Inductor Buck-Boost Converter with 2-A Switches

Data sheet: PDF | HTML
ESD protection diodes

TPD4S012 — Quad 0.8-pF, 5.5-V, ±10-kV ESD protection diode with 15-V tolerant Vbus for USB Interface<

Data sheet: PDF | HTML
Load switches

TPS2051B — 0.5A loading, 2.7-5.5V, 70mΩ USB power switch, active-high

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM4376 — Sitara processor: Arm Cortex-A9, PRU-ICSS

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM4377 — Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM4378 — Sitara processor: Arm Cortex-A9, PRU-ICSS, 3D graphics

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM4379 — Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D graphics

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TMDXSK437X — AM437x starter kit

The USB 2.0 reference design guidelines are extremely important for designers considering USB2.0 electrical compliance testing. The guidelines are applicable to AM335x and AM437x but also generic to other processors. The approach taken for these guidelines is highly practical, without complex (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDEP0012 — DDR3 Reference Design without VTT termination using AM437x TIDEP0013 — Embedded USB 2.0 Reference Design TIDEP0016 — QSPI-NOR Reference Design with AM437x
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDXSK437X — AM437x starter kit

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDEP0012 — DDR3 Reference Design without VTT termination using AM437x TIDEP0013 — Embedded USB 2.0 Reference Design TIDEP0016 — QSPI-NOR Reference Design with AM437x

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Embedded USB 2.0 Reference Design Test Data Jun 20, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos