TIDC-SPPBLE-SW-RD

UART to Bluetooth® Low Energy (BLE) Bridge Reference Design

TIDC-SPPBLE-SW-RD

Design files

Overview

Easily add Bluetooth Low Energy to your application using a simple serial interface with minimal BLE knowledge required. This reference software solution demonstrates how to implement a UART to BLE bridge by communicating serial data wirelessly and bi-directionally between a wired UART and wireless BLE solution. For their existing or new industrial Internet Of Things (IoT) designs, developers can quickly enable wireless connectivity by simply sending data through the standard wired serial port of their host MCU without worrying about the BLE protocol. The solution also includes an RS232 to UART hardware reference design and the software also supports SPI interfaces. Refer to this forum post for the latest release updates. 

Features
  • Enables easy BLE integration on any host microcontroller through modular code
  • Support asynchronous and synchronous serial interfaces
  • Runs on the SimpleLink™ Bluetooth low energy CC2640, CC2640R2F wireless MCUs as well as the CC2650MODA certified module.
  • Uses the TI royalty-free BLE-stack
  • Bluetooth® 5 High Speed mode (2 Mbps) support with CC2640R2F
  • Compatible with Bluetooth 4.0 / 4.1 / 4.2 implementations
  • Ports easily to other boards including the SimpleLink CC2650 SensorTag kit and CC2640R2 LaunchPad development kit
  • Offers a generic design to fit various applications
  • This easy-to-use software sub-system is tested and ready to be replicated for your next wireless project
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU997A.PDF (1956 KB)

Reference design overview and verified performance test data

TIDRFD3.PDF (46 KB)

Detailed overview of design layout for component placement

TIDRFD2.PDF (184 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRFD5.ZIP (416 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAH8.ZIP (79 KB)

Design file that contains information on physical board layer of design PCB

TIDRFD4.PDF (144 KB)

PCB layer plot file used for generating PCB design layout

TIDRFD1.PDF (25 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Low-power 2.4-GHz products

CC2640SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash

Data sheet: PDF | HTML
RS-232 transceivers

MAX32323- to 5.5-V dual channel 250kbps RS-232 line driver/receiver with +/-15-kV ESD protection

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2650MODASimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless module with 128kB Flash

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2650SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML

Start development

Hardware development

Development kit

CC2650STK — SimpleLink™ Bluetooth low energy/Multi-standard SensorTag

Easily add Bluetooth Low Energy to your application using a simple serial interface with minimal BLE knowledge required. This reference software solution demonstrates how to implement a UART to BLE bridge by communicating serial data wirelessly and bi-directionally between a wired UART and wireless (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00561 Wireless pH Sensor Transmitter (DevPack for SensorTag) Reference Design TIDC-CC2650STK-SENSORTAG SimpleLink™ multi-standard CC2650 SensorTag™ kit reference design TIDC-DEVPACK-DISPLAY DEVPACK-WATCH TIDC-DEVPACK-LED-AUDIO DEVPACK-LED-AUDIO TIDC-SPPBLE-SW-RD UART to Bluetooth® Low Energy (BLE) Bridge Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

CC2650STK SimpleLink™ Bluetooth low energy/Multi-standard SensorTag

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00561 Wireless pH Sensor Transmitter (DevPack for SensorTag) Reference Design TIDC-CC2650STK-SENSORTAG SimpleLink™ multi-standard CC2650 SensorTag™ kit reference design TIDC-DEVPACK-DISPLAY DEVPACK-WATCH TIDC-DEVPACK-LED-AUDIO DEVPACK-LED-AUDIO TIDC-SPPBLE-SW-RD UART to Bluetooth® Low Energy (BLE) Bridge Reference Design

Software development

Support software

TIDCAC1 — TIDC-SPPBLE-SW-RD Software Patch

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDC-SPPBLE-SW-RD UART to Bluetooth® Low Energy (BLE) Bridge Reference Design

TIDCAC1 TIDC-SPPBLE-SW-RD Software Patch

close
Latest version
Version: 01.00.00.0A
Release date: Sep 1, 2015
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDC-SPPBLE-SW-RD UART to Bluetooth® Low Energy (BLE) Bridge Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcac1 or www.ti.com/lit/xx/tidcac1a/tidcac1a.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCAC1. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide UART to Bluetooth® low energy (BLE) Bridge Design Guide (Rev. A) Sep 1, 2015
User guide TI Serial Port Service (SPS) Jun 19, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos