TIDC-DEVPACK-LED-AUDIO

TIDC-DEVPACK-LED-AUDIO

Design files

Overview

The LED Audio DevPack enables Industrial IoT lighting applications. Plug it into the SensorTag DevPack expansion header and expand your design with four high-power LEDs from Osram. The LED Audio DevPack makes it easy to create LED lighting applications controlled from a mobile phone with the Bluetooth® Smart SensorTag or connect to ZigBee® lighting system using ZigBee.

Features

 

  • Quick prototyping of LED lighting applications
  • Works with the SensorTag app
  • Connect to ZigBee lighting applications

 

Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA61.PDF (3418 KB)

Reference design overview and verified performance test data

TIDRFR2.PDF (67 KB)

Detailed overview of design layout for component placement

TIDRFR1.PDF (218 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRFR4.ZIP (1078 KB)

Files used for 3D models or 2D drawings of IC components

TIDRFR3.PDF (332 KB)

PCB layer plot file used for generating PCB design layout

TIDRFR0.PDF (59 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS62260 — 2.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package

Data sheet: PDF | HTML
General-purpose audio amplifiers

TAS2505 — 2-W, mono, digital & analog input Class-D audio amp with audio processing & mono headphone amplifier

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS799 — 200-mA, low-IQ, low-dropout voltage regulator with low-noise & enable

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2650 — SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML

Start development

Hardware development

Development kit

CC2650STK — SimpleLink™ Bluetooth low energy/Multi-standard SensorTag

The LED Audio DevPack enables Industrial IoT lighting applications. Plug it into the SensorTag DevPack expansion header and expand your design with four high-power LEDs from Osram. The LED Audio DevPack makes it easy to create LED lighting applications controlled from a mobile phone with the (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00561 — Wireless pH Sensor Transmitter (DevPack for SensorTag) Reference Design TIDC-CC2650STK-SENSORTAG — SimpleLink™ multi-standard CC2650 SensorTag™ kit reference design TIDC-DEVPACK-DISPLAY — DEVPACK-WATCH TIDC-DEVPACK-LED-AUDIO — DEVPACK-LED-AUDIO TIDC-SPPBLE-SW-RD — UART to Bluetooth® Low Energy (BLE) Bridge Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

CC2650STK — SimpleLink™ Bluetooth low energy/Multi-standard SensorTag

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00561 — Wireless pH Sensor Transmitter (DevPack for SensorTag) Reference Design TIDC-CC2650STK-SENSORTAG — SimpleLink™ multi-standard CC2650 SensorTag™ kit reference design TIDC-DEVPACK-DISPLAY — DEVPACK-WATCH TIDC-DEVPACK-LED-AUDIO — DEVPACK-LED-AUDIO TIDC-SPPBLE-SW-RD — UART to Bluetooth® Low Energy (BLE) Bridge Reference Design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide LED Audio DevPack Design Guide Jun 19, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos