TIDA-00561

Wireless pH Sensor Transmitter (DevPack for SensorTag) Reference Design

TIDA-00561

Design files

Overview

TIDA-00561 shows how to build an industrial-grade wireless pH transmitter for process control. This reference design includes a designed pH front-end which can be connected directly via its onboard connector to most pH probes used in process control. The performance data was tested and characterized (input range 0 to 14 pH, overall tested accuracy +/- 0.01 pH) to ensure compatibility with process instrumentation needs.

Because TIDA-00561 form factor and electrical connections are compatible with the TI SimpleLink™ CC2650 SensorTag ecosystem, a simple firmware update is enough to select the wireless connectivity technology: Bluetooth® Smart, ZigBee® or 6LoWPAN, among others. The firmware used for testing and characterization is Bluetooth Smart, which has the highest presence ratio in portable equipment, making testing and demonstration easier. Once you select the wireless technology for your industrial wireless network, you can start collecting data with the associated gateway, which then allows you to run analytics either on a PC or directly on the Sitara-powered BeagleBone Black.

Features
  • Isolated (wireless) pH sensor transmitter
  • BLE interface
  • pH-input bias current <7 pA
  • Less than 200 µA in advertising mode
  • Include PT100 for temperature compensation
  • pH range: 0 to 14
  • Accuracy: @ 25°C ±0.01 pH
  • Repeatability: @ 25°C ±0.01 pH
  • Temperature range: -40°C to +125°C
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA47B.PDF (911 KB)

Reference design overview and verified performance test data

TIDRFA9.PDF (117 KB)

Detailed overview of design layout for component placement

TIDRFA8.PDF (85 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRFB1.ZIP (505 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAG9.ZIP (209 KB)

Design file that contains information on physical board layer of design PCB

TIDRFB0.PDF (630 KB)

PCB layer plot file used for generating PCB design layout

TIDRFA7.PDF (295 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Series voltage references

REF32202.048 4ppm/°C, 100-µA, 6-pin SOT-23 series (bandgap) voltage reference

Data sheet: PDF | HTML
Analog & precision switches & muxes

TS5A31595V, 2:1 (SPDT), 1-channel, analog switch, 1Ω Ron

Data sheet: PDF | HTML
Signal conditioners

LMP91200Integrated AFE for Low-Power pH Sensing Applications

Data sheet: PDF
Precision ADCs

ADS112016-bit, 2-kSPS, 4-ch, low-power, small-size delta-sigma ADC with PGA, VREF, 2x IDACs & SPI interface

Data sheet: PDF | HTML

Start development

Hardware development

Development kit

CC2650STK — SimpleLink™ Bluetooth low energy/Multi-standard SensorTag

TIDA-00561 shows how to build an industrial-grade wireless pH transmitter for process control. This reference design includes a designed pH front-end which can be connected directly via its onboard connector to most pH probes used in process control. The performance data was tested and (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00561 Wireless pH Sensor Transmitter (DevPack for SensorTag) Reference Design TIDC-CC2650STK-SENSORTAG SimpleLink™ multi-standard CC2650 SensorTag™ kit reference design TIDC-DEVPACK-DISPLAY DEVPACK-WATCH TIDC-DEVPACK-LED-AUDIO DEVPACK-LED-AUDIO TIDC-SPPBLE-SW-RD UART to Bluetooth® Low Energy (BLE) Bridge Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

CC2650STK SimpleLink™ Bluetooth low energy/Multi-standard SensorTag

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00561 Wireless pH Sensor Transmitter (DevPack for SensorTag) Reference Design TIDC-CC2650STK-SENSORTAG SimpleLink™ multi-standard CC2650 SensorTag™ kit reference design TIDC-DEVPACK-DISPLAY DEVPACK-WATCH TIDC-DEVPACK-LED-AUDIO DEVPACK-LED-AUDIO TIDC-SPPBLE-SW-RD UART to Bluetooth® Low Energy (BLE) Bridge Reference Design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Design guide Wireless pH Sensor Transmitter (DevPack for SensorTag) Design Guide (Rev. B) Jun 3, 2016
White paper Cities grow smarter through innovative semiconductor technologies Jul 7, 2017
White paper Making factories smarter, more productive through predictive maintenance Nov 2, 2016
Technical article What can we learn for IIoT from the man who invented the Web? PDF | HTML Jan 12, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00246 Generic Energy Harvesting Adapter Module for Thermoelectric Generators (TEG) Reference Design TIDC-CC2650STK-SENSORTAG SimpleLink™ multi-standard CC2650 SensorTag™ kit reference design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos