TIDA-01434

Isolated, Transformerless, Bipolar Supply for 24-Bit ADCs Reference Design

TIDA-01434

Design files

Overview

This isolated, 3.65-mm thin reference design enables highly-integrated, bipolar input and high-performance solutions with a 24-bit delta-sigma analog-to-digital converter (ADC). Modern analog input modules need high performance in different aspects such as higher channel density at the same room size, which requires lower power consumption, and a wider operating temperature range at the same time.

Features
  • Performance evaluation of integrated isolated power supply, technology and inverting charge pump in conjunction with high precision delta-sigma ADC ADS124S08
  • Isolated power design with a 3.3-V backplane power supply source
  • Transformerless, 3.65-mm total height, highly integrated design
  • Comparison of effective resolution of ADS124S08 data sheet values, reference setup and design under test
Output voltage options TIDA-01434.1 TIDA-01434.2 TIDA-01434.3
Vin (Min) (V) 3 3 3
Vin (Max) (V) 3.6 3.6 3.6
Vout (Nom) (V) 3.3 -2.5 2.5
Iout (Max) (A) .05 .01 .01
Output Power (W) .165 .025 .025
Isolated/Non-Isolated Isolated Isolated Isolated
Input Type DC DC DC
Topology Other Linear Regulator^Other Linear Regulator
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDP2A.PDF (3883 KB)

Reference design overview and verified performance test data

TIDRV07.PDF (1466 KB)

Detailed overview of design layout for component placement

TIDRV06.PDF (59 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRV09A.ZIP (2179 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEC6.ZIP (568 KB)

Design file that contains information on physical board layer of design PCB

TIDRV08.PDF (4187 KB)

PCB layer plot file used for generating PCB design layout

TIDRV05A.PDF (732 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Inverting buffers & drivers

SN74AHC1G04Single 2-V to 5.5-V inverter

Data sheet: PDF | HTML
DC/DC converters

LM27762Low-Noise Positive- and Negative-Output Charge Pump With Integrated LDO

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A87500-mA, low-noise, high-PSRR, dual-channel adjustable ultra-low-dropout voltage regulator

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74AHC1G125Single 2-V to 5.5-V buffer with 3-state outputs

Data sheet: PDF | HTML
Signal isolators with integrated power

ISOW7841Quad-channel, 3/1, reinforced digital isolator with integrated power

Data sheet: PDF | HTML
Digital isolators

ISO7741Robust EMC, quad-channel, 3/1, reinforced digital isolator

Data sheet: PDF | HTML
Series voltage references

REF62252.5-V, 3-ppm/°C high-precision voltage reference with integrated buffer & enable pin

Data sheet: PDF | HTML
Precision ADCs

ADS124S0824-bit, 4-kSPS, 12-ch delta-sigma ADC with PGA and voltage reference for sensor measurement

Data sheet: PDF | HTML

Start development

Hardware development

Development kit

MSP-EXP430FR5969 — MSP430FR5969 LaunchPad™ development kit

This isolated, 3.65-mm thin reference design enables highly-integrated, bipolar input and high-performance solutions with a 24-bit delta-sigma analog-to-digital converter (ADC). Modern analog input modules need high performance in different aspects such as higher channel density at the same room (...)
EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00246 Generic Energy Harvesting Adapter Module for Thermoelectric Generators (TEG) Reference Design TIDA-01172 Dynamic Voltage Scaling Power Solution for MSP430 Devices With Single-Channel LDO Reference Design TIDA-01434 Isolated, Transformerless, Bipolar Supply for 24-Bit ADCs Reference Design TIDM-3DGRAPHICS-QVGA QVGA 3-D Graphics on Ultra Low Power Microcontrollers TIDM-KNXTHERMOSTAT Wired KNX Thermostat Reference Design TIDM-SMBUS SMBus Design Using Low Power Microcontroller
Daughter card
TPS23881B1EVM-024 TPS23881B daughter card
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

MSP-EXP430FR5969 MSP430FR5969 LaunchPad™ development kit

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00246 Generic Energy Harvesting Adapter Module for Thermoelectric Generators (TEG) Reference Design TIDA-01172 Dynamic Voltage Scaling Power Solution for MSP430 Devices With Single-Channel LDO Reference Design TIDA-01434 Isolated, Transformerless, Bipolar Supply for 24-Bit ADCs Reference Design TIDM-3DGRAPHICS-QVGA QVGA 3-D Graphics on Ultra Low Power Microcontrollers TIDM-KNXTHERMOSTAT Wired KNX Thermostat Reference Design TIDM-SMBUS SMBus Design Using Low Power Microcontroller
Daughter card
TPS23881B1EVM-024 TPS23881B daughter card

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Isolated, Transformerless, Bipolar Supply for 24-Bit ADCs Reference Design (Rev. A) Aug 23, 2018
Product overview Isolated Power Topologies for PLC I/O Modules and Other Low-Power Applications (Rev. A) PDF | HTML Aug 20, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos