TIDM-SMBUS

TIDM-SMBUS

Design files

Overview

This design utilizes existing Launchpad evaluation kits and BoosterPack plug-in modules to demonstrate the implementation of a SMBus-based system using Texas Instrument’s MSP430 SMBus Library.

Features

• Low-power
• Cost-effective
• Shows implementation of smbuslib as Master and Slave
• Uses TMP006 to measure temperature of objects remotely
• Simple LED dimmer implementation using MSP430 as SMBus slave
• Easy-to-use GUI

Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU741.PDF (2382 KB)

Reference design overview and verified performance test data

TIDRDF6.PDF (85 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRDF7.ZIP (3282 KB)

Files used for 3D models or 2D drawings of IC components

TIDC971.ZIP (883 KB)

Design file that contains information on physical board layer of design PCB

TIDRDF5.ZIP (269 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog & precision switches & muxes

TS5A21366 — 5V, 1:1 (SPST), 2-channel, analog switch, 0.75Ω Ron, 1.8V compatible logic

Data sheet: PDF | HTML
Digital temperature sensors

TMP006 — Infrared Thermopile Contactless Temperature Sensor in WCSP Package

Data sheet: PDF | HTML
ESD protection diodes

TPD2E001 — Dual 1.5-pF, 5.5-V, ±8-kV ESD protection diode with 1-nA max leakage & VCC pin for USB 2.0

Data sheet: PDF | HTML
ESD protection diodes

TPD4E004 — Quad 1.6-pF, 5.5-V, ±8-kV ESD protection diode with VCC pin for High Speed Interfaces

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS773 — 250-mA, 10-V, low-dropout voltage regulator with RESET with delay

Data sheet: PDF
Low-power MCUs

MSP430FR5969 — 16 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer

Data sheet: PDF | HTML
Low-power MCUs

MSP430G2553 — 16 MHz MCU with 16KB Flash, 512B SRAM, comparator, UART/SPI/I2C, timer

Data sheet: PDF

Start development

Hardware development

Development kit

MSP-EXP430FR5969 — MSP430FR5969 LaunchPad™ development kit

This design utilizes existing Launchpad evaluation kits and BoosterPack plug-in modules to demonstrate the implementation of a SMBus-based system using Texas Instrument’s MSP430 SMBus Library.

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00246 — Generic Energy Harvesting Adapter Module for Thermoelectric Generators (TEG) Reference Design TIDA-01172 — Dynamic Voltage Scaling Power Solution for MSP430 Devices With Single-Channel LDO Reference Design TIDA-01434 — Isolated, Transformerless, Bipolar Supply for 24-Bit ADCs Reference Design TIDM-3DGRAPHICS-QVGA — QVGA 3-D Graphics on Ultra Low Power Microcontrollers TIDM-KNXTHERMOSTAT — Wired KNX Thermostat Reference Design TIDM-SMBUS — SMBus Design Using Low Power Microcontroller
Daughter card
TPS23881B1EVM-024 — TPS23881B daughter card
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

MSP-EXP430FR5969 — MSP430FR5969 LaunchPad™ development kit

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00246 — Generic Energy Harvesting Adapter Module for Thermoelectric Generators (TEG) Reference Design TIDA-01172 — Dynamic Voltage Scaling Power Solution for MSP430 Devices With Single-Channel LDO Reference Design TIDA-01434 — Isolated, Transformerless, Bipolar Supply for 24-Bit ADCs Reference Design TIDM-3DGRAPHICS-QVGA — QVGA 3-D Graphics on Ultra Low Power Microcontrollers TIDM-KNXTHERMOSTAT — Wired KNX Thermostat Reference Design TIDM-SMBUS — SMBus Design Using Low Power Microcontroller
Daughter card
TPS23881B1EVM-024 — TPS23881B daughter card

Software development

Support software

TIDC970 — SMBus Design Using Low Power Microcontroller Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-SMBUS — SMBus Design Using Low Power Microcontroller

TIDC970 — SMBus Design Using Low Power Microcontroller Software

close
Latest version
Version: 01.00.00.00
Release date: Mar 15, 2015
Hardware development
Reference design
TIDM-SMBUS — SMBus Design Using Low Power Microcontroller

Release Information

The design resource accessed as www.ti.com/lit/zip/tidc970 or www.ti.com/lit/xx/tidc970/tidc970.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC970. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide SMBus Design Using MSP430 Design Guide Mar 5, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos