TIDA-01420

TIDA-01420

Design files

Overview

This three-phase, compact power stage reference design for industrial drives, which uses a UCC53xx gate driver to support basic capacitive isolation requirements, provides an increased lifespan and better propagation delay match over optocouplers to minimize inverter deadband distortions and losses. If required, another level of basic isolation can be used between the controllers to achieve reinforced isolation at the system level. This approach optimizes the isolation cost of the system and adds an added benefit of compactness. This design also demonstrates the interlocking feature of the gate driver, which protects the IGBTs during shoot-through. This reference design uses the F28379 Delfino control card to generate PWM signals for controlling the three-phase inverter.

Features
  • Basic isolated 200- to 480-V AC three-phase power statge with direct PWM CMOS interface to MCU for hot-side control
  • Low pin count gate driver UCC53xx enables compact solution and increased flexibility of gate driver placement
  • Short (72ns typical) propagation delay and very small skew between propagation delays optimizes deadband distortion and losses
  • Gate driver supports option for PWM interlock protection to avoid shoot-through
  • Option to populate three variants of gate drivers:
    • Miller clamp to avoid parasitic turnon effect
    • UVLO with reference to emitter to provide robust protection of IGBT against operation of linear region
    • Split output to control rise and fall times
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDG6.PDF (2687 KB)

Reference design overview and verified performance test data

TIDRSU9.PDF (595 KB)

Detailed overview of design layout for component placement

TIDRSU8.PDF (102 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRSV1.ZIP (1903 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDV5.ZIP (333 KB)

Design file that contains information on physical board layer of design PCB

TIDRSV0.PDF (2862 KB)

PCB layer plot file used for generating PCB design layout

TIDRSU7.PDF (1673 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

General-purpose op amps

TLV521Single, 5.5-V, 6-kHz, ultra-low quiescent current (350-nA), RRIO operational amplifier

Data sheet: PDF | HTML
Isolated ADCs

AMC1306E25±250-mV input, precision current sensing reinforced isolated modulator with Manchester code

Data sheet: PDF | HTML
Isolated gate drivers

UCC535010A/10A single-channel basic/reinforced isolated gate driver with miller clamp or split output

Data sheet: PDF | HTML
Isolated gate drivers

UCC539017A single-channel basic/reinforced isolated gate driver, split output or emitter-referenced UVLO

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LM3480100-mA, 30-V, low-dropout voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV1117800-mA, 15-V, linear voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV704150-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G17Single 1.65-V to 5.5-V buffer with Schmitt-Trigger inputs

Data sheet: PDF | HTML

Start development

Hardware development

Daughter card

TMDSCNCD28379D — F28379D development kit for C2000™ Delfino MCU controlCARD™

This three-phase, compact power stage reference design for industrial drives, which uses a UCC53xx gate driver to support basic capacitive isolation requirements, provides an increased lifespan and better propagation delay match over optocouplers to minimize inverter deadband distortions and (...)
EVM user’s guide: PDF | HTML
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00914 Reinforced Isolated Phase Current Sense Reference Design with Small Delta Sigma Modulators TIDA-010255 230VAC, 2kW three-phase GaN inverter reference design for robotics and servo drives TIDA-01349 IPM Interface Reference Design for Inverters Using Single Package Six Channel Digital Isolator TIDA-01420 Basic Isolated Three-Phase Compact Power Stage Reference Design for Industrial Drives TIDA-01456 Compact, Non-Isolated 3 Phase Inverter Reference Design for 200-480 VAC Industrial Drives TIDA-01606 11-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design TIDM-1000 Vienna Rectifier-Based Three Phase Power Factor Correction Reference Design Using C2000 MCU TIDM-HV-1PH-DCAC Single-phase inverter reference design with voltage source and grid connected modes
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDSCNCD28379D F28379D development kit for C2000™ Delfino MCU controlCARD™

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00914 Reinforced Isolated Phase Current Sense Reference Design with Small Delta Sigma Modulators TIDA-010255 230VAC, 2kW three-phase GaN inverter reference design for robotics and servo drives TIDA-01349 IPM Interface Reference Design for Inverters Using Single Package Six Channel Digital Isolator TIDA-01420 Basic Isolated Three-Phase Compact Power Stage Reference Design for Industrial Drives TIDA-01456 Compact, Non-Isolated 3 Phase Inverter Reference Design for 200-480 VAC Industrial Drives TIDA-01606 11-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design TIDM-1000 Vienna Rectifier-Based Three Phase Power Factor Correction Reference Design Using C2000 MCU TIDM-HV-1PH-DCAC Single-phase inverter reference design with voltage source and grid connected modes

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Basic Isolated Three-Phase Compact Power Stage Ref Design for Industrial Drives Sep 22, 2017

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00195 Isolated IGBT Gate Driver Evaluation Platform for 3-Phase Inverter System Reference Design TIDA-00366 Reference design for reinforced isolation 3-phase inverter with current, voltage and temp protection TIDA-00914 Reinforced Isolated Phase Current Sense Reference Design with Small Delta Sigma Modulators

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos