TIDA-010255

230VAC, 2kW three-phase GaN inverter reference design for robotics and servo drives

TIDA-010255

Design files

Overview

This reference design demonstrates a high-efficiency 320-VDC input, three-phase power stage using six fast switching GaN-FETs with integrated driver, protection and temperature reporting with hot-side microcontroller control, especially for motor-integrated servo drives and robotics applications. Accurate phase-current sensing is achieved with isolated delta-sigma modulators. The DC-link voltage is measured with a non-isolated small form-factor delta-sigma modulator and an analog phase voltage feedback option allows validation of advanced sensorless designs like InstaSPIN-FOC™. For easy evaluation, this design offers a 3.3-V I/O interface signal with a 180-pin connector for C2000™ microcontroller controlCARDs, as well as a standard header to connect to other microcontrollers, such as the Sitara™ AM2631.

Features
  • 99.4% peak power efficiency at 16kHz PWM with 320-V DC-link voltage to help reduce the size of the heatsink
  • 600-V, 30-mΩ GaN FET with integrated driver and protection increase reliability and reduce system cost
  • On-chip temperature sensor enables precise monitoring of the die temperature to maximize safe operation area (SOA)
  • Zero reverse recovery losses reduce switch node oscillations and low dead time of 120ns minimize phase voltage distortions
  • Precision phase current sensing with ±50A linear range using 1-mΩ shunt and isolated delta-sigma modulator
  • Interface with 3.3-V I/O enables easy evaluation of TI GaN technology for motor drives with C2000™, Sitara™ or other microcontrollers
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF28.PDF (2195 KB)

Reference design overview and verified performance test data

TIDMC66.PDF (698 KB)

Detailed overview of design layout for component placement

TIDMC65.PDF (169 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMC68.ZIP (4239 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGJ5.ZIP (1474 KB)

Design file that contains information on physical board layer of design PCB

TIDMC64.PDF (977 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Digital isolators

ISO7730Reinforced 3-channel, 3/0, digital isolator

Data sheet: PDF | HTML
Digital isolators

ISO7741Reinforced 4-channel, 3/1, digital isolator

Data sheet: PDF | HTML
Gallium nitride (GaN) power stages

LMG3422R030600-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting

Data sheet: PDF | HTML
Isolated ADCs

AMC1306M05±50-mV input, precision current sensing reinforced isolated modulator

Data sheet: PDF | HTML
Power modules (integrated inductor)

TPSM560R6H4.2-V to 60-V input, 1-V to 16-V output, 0.6-A step-down module in 5-mm x 5.5-mm x 4-mm QFN

Data sheet: PDF | HTML
Power modules (integrated inductor)

TPSM829033-V to 17-V, 3-A, high-efficiency, low-IQ synchronous buck converter module with integrated inductor

Data sheet: PDF | HTML
Precision ADCs

AMC1035Precision delta-sigma modulator with ±1-V bipolar input and 2.5-V reference output

Data sheet: PDF | HTML

Start development

Hardware development

Daughter card

TMDSCNCD28379D — F28379D development kit for C2000™ Delfino MCU controlCARD™

This reference design demonstrates a high-efficiency 320-VDC input, three-phase power stage using six fast switching GaN-FETs with integrated driver, protection and temperature reporting with hot-side microcontroller control, especially for motor-integrated servo drives and robotics applications. (...)

EVM user’s guide: PDF | HTML
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00914 Reinforced Isolated Phase Current Sense Reference Design with Small Delta Sigma Modulators TIDA-010255 230VAC, 2kW three-phase GaN inverter reference design for robotics and servo drives TIDA-01349 IPM Interface Reference Design for Inverters Using Single Package Six Channel Digital Isolator TIDA-01420 Basic Isolated Three-Phase Compact Power Stage Reference Design for Industrial Drives TIDA-01456 Compact, Non-Isolated 3 Phase Inverter Reference Design for 200-480 VAC Industrial Drives TIDA-01606 11-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design TIDM-1000 Vienna Rectifier-Based Three Phase Power Factor Correction Reference Design Using C2000 MCU TIDM-HV-1PH-DCAC Single-phase inverter reference design with voltage source and grid connected modes
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDSCNCD28379D F28379D development kit for C2000™ Delfino MCU controlCARD™

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00914 Reinforced Isolated Phase Current Sense Reference Design with Small Delta Sigma Modulators TIDA-010255 230VAC, 2kW three-phase GaN inverter reference design for robotics and servo drives TIDA-01349 IPM Interface Reference Design for Inverters Using Single Package Six Channel Digital Isolator TIDA-01420 Basic Isolated Three-Phase Compact Power Stage Reference Design for Industrial Drives TIDA-01456 Compact, Non-Isolated 3 Phase Inverter Reference Design for 200-480 VAC Industrial Drives TIDA-01606 11-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design TIDM-1000 Vienna Rectifier-Based Three Phase Power Factor Correction Reference Design Using C2000 MCU TIDM-HV-1PH-DCAC Single-phase inverter reference design with voltage source and grid connected modes

Design tools & simulation

3D DMD mechanical geometry

TIDA-010255 PCB

TIDMC67.PDF (5075 KB) - 3D DMD mechanical geometry
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010255 230VAC, 2kW three-phase GaN inverter reference design for robotics and servo drives

TIDA-010255 PCB

close
Latest version
Version: null
Release date: Nov 28, 2023
Hardware development
Reference design
TIDA-010255 230VAC, 2kW three-phase GaN inverter reference design for robotics and servo drives

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide High-Eff. 230-VAC 2-kW 3-phase GaN Inverter RefDes for Servo Drives and Robotics PDF | HTML Nov 28, 2023
Certificate TIDA-010255 EU RoHS Declaration of Conformity (DoC) Apr 4, 2023

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
C2000WARE-MOTORCONTROL-SDK MotorControl software development kit (SDK) for C2000™ MCUs

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos