TIDA-01028
12.8-GSPS analog front end reference design for high-speed oscilloscope and wide-band digitizer
TIDA-01028
Overview
This reference design provides a practical example of interleaved RF-sampling analog-to-digital converters (ADCs) to achieve a 12.8-GSPS sampling rate. This is done by time interleaving two RF-sampling ADCs. Interleaving requires a phase shift between the ADCs, which this reference design achieves using the Noiseless Aperture Delay Adjustment (tAD Adjust) feature of the ADC12DJ3200. This feature is also used to minimize mismatches typical of interleaved ADCs: maximizing SNR, ENOB and SFDR performance. A low-phase noise clocking tree with JESD204B support is also featured on this reference design. It is implemented using the LMX2594 wideband PLL and the LMK04828 synthesizer and jitter cleaner.
Features
- Sampling rate up to 12.8 GSPS, using time interleaved 12-bit RF-sampling ADCs
- Analog front end support up to 6-GHz bandwidth
- Fine sample clock phase adjustment (19-fs resolution)
- Phase synchronization of multiple ADCs
- Companion power reference design with a >85% efficiency at 12-V input
- JESD204B supporting 8-, 16-, or 32-JESD lanes and data rates up to 12.8 Gbps per lane
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
SN74AVC4T774 — Four-bit dual-supply bus transceiver with configurable voltage-level shifting and tri-state outputs
SN74LVC1G08 — 1-ch, 2-input 1.65-V to 5.5-V 32 mA drive strength AND gate
ADC12DJ5200RF — RF-sampling 12-bit ADC with dual-channel 5.2 GSPS or single-channel 10.4 GSPS
CSD15571Q2 — 20-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 19.2 mOhm
ADC12DJ3200 — 12-bit, dual 3.2-GSPS or single 6.4-GSPS, RF-sampling analog-to-digital converter (ADC)
DS90LV028AQ-Q1 — Automotive LVDS dual differential line receiver
SN74LVC2G53 — 5V, 2:1 (SPDT), 1-channel, analog switch
SN74LVC1G125 — Single 1.65-V to 5.5-V buffer with 3-state outputs
Start development
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Design guide | 12.8-GSPS analog front end reference design for high-speed oscilloscope and wide | Mar 5, 2019 | |
| Technical article | Step-by-step considerations for designing wide-bandwidth multichannel systems | PDF | HTML | Jun 4, 2019 | |
| White paper | Interleaving ADCs for Higher Sample Rates | Feb 1, 2005 | ||
| Application note | Defining Skew, Propagation-Delay, Phase Offset (Phase Error) | Nov 28, 2001 |
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.