TIDA-01442

Direct RF-Sampling Radar Receiver for L-, S-, C-, and X-Band Using ADC12DJ3200 Reference Design

TIDA-01442

Design files

Overview

This reference design uses the ADC12DJ3200 evaluation module (EVM) to demonstrate a direct RF-sampling receiver for a radar operating in HF, VHF, UHF, L-, S-, C- and part of X-band. The wide analog-input bandwidth and high-sampling rate (6.4 GSPS) of the analog-to-digital converter (ADC) provides multiband coverage with a single or dual ADC. The direct RF-sampling capabilities of the ADC reduce the component count by eliminating several down-conversion stages, thereby reducing overall system complexity.

Features
  • High-input-frequency capability of ADC allows RF sampling of signals from L-band to X-band
  • Max sample rate of 6.4 GSPS in single-channel (interleaved) mode and 3.2 GSPS in dual-channel mode
  • Four independent NCOs per DDC allow fast-frequency hopping among bands
  • Clocking optimized for low jitter and JESD204B operation
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD15.PDF (1817 KB)

Reference design overview and verified performance test data

TIDRR48.PDF (105 KB)

Detailed overview of design layout for component placement

TIDRR47.PDF (210 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRR50.ZIP (2000 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDH2.ZIP (392 KB)

Design file that contains information on physical board layer of design PCB

TIDRR49.PDF (1511 KB)

PCB layer plot file used for generating PCB design layout

TIDRR46.PDF (170 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Noninverting buffers & drivers

SN74LVC1G125Single 1.65-V to 5.5-V buffer with 3-state outputs

Data sheet: PDF | HTML
Comparators

LMC6762Dual Micro-Power Rail-to-Rail Input CMOS Comparator with Push-Pull Output

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV702300-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
MOSFETs

CSD18532Q5B60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.2 mOhm

Data sheet: PDF | HTML
Voltage translators

SN74AVC4T774Four-bit dual-supply bus transceiver with configurable voltage-level shifting and tri-state outputs

Data sheet: PDF | HTML
High-speed ADCs (≥10 MSPS)

ADC12DJ320012-bit, dual 3.2-GSPS or single 6.4-GSPS, RF-sampling analog-to-digital converter (ADC)

Data sheet: PDF | HTML
Digital temperature sensors

LM95233±2°C Dual Remote and Local Temperature Sensor with TruTherm Technology and SMBus Interface

Data sheet: PDF
RF PLLs & synthesizers

LMX25825.5-GHz high performance, wideband PLLatinum RF synthesizer

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A471A, 36V low-noise high-PSRR low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS74401-EPEnhanced product 3-A LDO 0.8-V to 3.6-V output, fast transient response and programmable soft start

Data sheet: PDF
DC/DC converters

TPS620853-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Protection in 2x2 HotRod Package

Data sheet: PDF | HTML
Hot-swap controllers

TPS24005.5-V over voltage protection controller with 100-V input transient protection

Data sheet: PDF | HTML
Clock jitter cleaners

LMK04828Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 2370 to 2630-MHz VCO0.

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A72002-A, low-VIN (1.43-V), ultra-low-dropout voltage regulator with power good & enable

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TSW14J57EVM — Data capture/pattern generator: data converter EVM with 16 JESD204B lanes from 1.6-15Gbps

This reference design uses the ADC12DJ3200 evaluation module (EVM) to demonstrate a direct RF-sampling receiver for a radar operating in HF, VHF, UHF, L-, S-, C- and part of X-band. The wide analog-input bandwidth and high-sampling rate (6.4 GSPS) of the analog-to-digital converter (ADC) provides (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010122 Reference design synchronizing data converter DDC and NCO features for multi-channel RF systems TIDA-010128 Scalable 20.8 GSPS reference design for 12 bit digitizers TIDA-010131 Multichannel RF transceiver clocking reference design for RADARs and wireless 5G testers TIDA-010132 Multichannel RF transceiver reference design for radar applications TIDA-01022 Flexible 3.2-GSPS multi-channel AFE reference design for DSOs, radar and 5G wireless test systems TIDA-01027 Low-noise power supply reference design maximizing performance in 12.8-GSPS data acquisition systems TIDA-01028 12.8-GSPS analog front end reference design for high-speed oscilloscope and wide-band digitizer TIDA-01442 Direct RF-Sampling Radar Receiver for L-, S-, C-, and X-Band Using ADC12DJ3200 Reference Design

TSW14J57EVM Data capture/pattern generator: data converter EVM with 16 JESD204B lanes from 1.6-15Gbps

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-010122 Reference design synchronizing data converter DDC and NCO features for multi-channel RF systems TIDA-010128 Scalable 20.8 GSPS reference design for 12 bit digitizers TIDA-010131 Multichannel RF transceiver clocking reference design for RADARs and wireless 5G testers TIDA-010132 Multichannel RF transceiver reference design for radar applications TIDA-01022 Flexible 3.2-GSPS multi-channel AFE reference design for DSOs, radar and 5G wireless test systems TIDA-01027 Low-noise power supply reference design maximizing performance in 12.8-GSPS data acquisition systems TIDA-01028 12.8-GSPS analog front end reference design for high-speed oscilloscope and wide-band digitizer TIDA-01442 Direct RF-Sampling Radar Receiver for L-, S-, C-, and X-Band Using ADC12DJ3200 Reference Design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Direct RF-Sampling Radar Receiver for L-, S-, and X-Band Using ADC12DJ3200 May 18, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos