TIDA-010049
TUV-assessed digital input reference design for IEC 61508 (SIL-2)
TIDA-010049
Overview
This 8-channel, group-isolated, digital input module reference design, focuses on applications with the need for industrial functional safety. This design has diagnostics implemented to help detect both permanent and transient random hardware faults. The concept of this input module has been assessed by TUEV SUED (TÜV SÜD) and helps designers meet system compliances of IEC61508-2:2010 (SIL2) and EN13849-1:2015 (Cat2 PLd). Additionally, this design has a hardware fault tolerance (HFT) of 0 (1oo1D architecture) and digital inputs designed to comply with IEC61131-2 (type 1) recommendations.
Features
- Group-isolated 8-channel digital input compliant to IEC61131-2 (type 1)
- Concept meets requirements of IEC61508-2:2010 (SIL2) and EN13849-1:2015 (Cat2 PLd) (assessed by TÜV SÜD)
- Diagnostics and monitoring features
- Miswiring protection (reverse polarity, digital input short/open/cross-wire)
- Small footprint
Industrial
- AC drive control module
- AC drive control module
- AC drive control module
- AC drive control module
- AC drive control module
- AC drive control module
- AC input HVAC motor control
- Digital Input Module IEC61131-2
- Flight control unit
- Flight control unit
- Flight control unit
- Full authority digital engine control (FADEC)
- Industrial robot digital I/O module
- Industrial robot digital I/O module
- Industrial robot digital I/O module
- Industrial robot digital I/O module
- Industrial robot digital I/O module
- Industrial robot digital I/O module
- Industrial robot digital I/O module
- Industrial robot digital I/O module
- Industrial robot digital I/O module
- Linear motor segment controller
- Linear motor segment controller
- Servo drive control module
- Servo drive control module
- Servo drive control module
- Servo drive control module
- Servo drive control module
- Servo drive control module
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
SN74LVC1G11 — 1-ch, 3-input 1.65-V to 5.5-V 32 mA drive strength AND gate
CSD18541F5 — 60-V, N channel NexFET™ power MOSFET, single LGA 1.5 mm x 0.8mm, 65 mOhm, gate ESD protection
SN74LVC2G132 — 2-ch, 2-input, 1.65-V to 5.5-V NAND gates with Schmitt-Trigger inputs
SN74LVC1G125 — Single 1.65-V to 5.5-V buffer with 3-state outputs
Start development
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Design guide | TUV-Assessed Digital Input Reference Design for IEC 61508 (SIL-2) | Jun 5, 2019 | |
| User guide | TIDA-010049 TUEV Concept Report | Jun 7, 2019 |
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.