TIDA-00445

Shunt-Based 200A Peak Current Measurement Reference Design Using Isolation Amplifier

TIDA-00445

Design files

Overview

This reference design is for isolated current measurement using a shunt and isolated amplifier. By limiting the shunt voltage to 25 mV, this design is able to reduce power dissipation in the shunt and achieve a high-current measurement range of up to 200 A. Shunt voltage is further amplified by precision op amps in instrumentation amplifier-based configuration with a gain of 10 to match the input range of isolation amplifier. The output of isolation amplifier is level shifted and scaled to utilize the complete input range of 3.3-V ADC. This design uses a free-running transformer driver to generate isolated supply voltage for the high-voltage side of the circuit. Small form factor for the power supply is achieved by the operation of driver at 400 KHz.

Features
  • Shunt-based isolated 200 Apk current measurement
  • Limiting shunt voltage to 25 mV helps achieve less power dissipation
  • High-side current sense circuit with high common-mode voltage of 1200-V peak supporting up to 690-V AC mains powered drives
  • Calibrated AC accuracy of <1% across temperatures -25˚C to +85˚C
  • Can be interfaced directly with differential- or single-ended ADC
  • Small form factor push-pull based isolated power supply to power high-side circuit
  • Inbuilt 1.65 VREF for level shifting the output
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB91A.PDF (2057 KB)

Reference design overview and verified performance test data

TIDRJG8.PDF (84 KB)

Detailed overview of design layout for component placement

TIDRJG7.PDF (44 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJH0.ZIP (1709 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBL3.ZIP (207 KB)

Design file that contains information on physical board layer of design PCB

TIDRJG9.PDF (384 KB)

PCB layer plot file used for generating PCB design layout

TIDRJG6.PDF (480 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Isolated amplifiers

AMC1200±250-mV input, precision current sensing basic isolated amplifier

Data sheet: PDF | HTML
Isolated amplifiers

AMC1301±250 mV-Input Precision Reinforced Isolated Amplifier for Current Sensing

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA2376Dual, precision, low-noise, low quiescent current operational amplifier

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA376Precision (0.025mV), low noise (7.5nV/rtHz), low quiescent current (760uA) op amp

Data sheet: PDF | HTML
Shunt voltage references

LM4040Fixed voltage, 45-µA, precision micropower shunt voltage reference

Data sheet: PDF | HTML
Shunt voltage references

LM4040-N100-ppm/°C precision micropower shunt voltage reference

Data sheet: PDF | HTML
Transformer drivers

SN6501Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Shunt Based 200A Peak Current Measurement Using Isolation Amplifier Design Guide (Rev. A) Mar 5, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00439 Shunt Based Ground Fault Protection for Inverters Powered from 100/110Vac Supply Reference Design TIDA-00442 Shunt based Ground Fault Protection for Inverters Powered from 220Vac Supply Reference Design TIPD121 5-A, 2-kV isolated current sensing reference design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos