TIPD121

5-A, 2-kV isolated current sensing reference design

TIPD121

Design files

Overview

This precision reference design provides a user-side solution for providing power to the hot side of an isolated current shunt monitor. The first step in creating an isolated current sense solution, is to provide power to the primary side of the sensor. This reference design will go through the steps in selecting a transformer, rectifying diodes and filter components necessary for providing a low cost 'off the shelf' solution to a common problem.

Features
  • Provides 5.0 VISO at 1 0mA (min) from 3.3-V user power
  • Single 3.3-V or 5.0-V supply
  • Uses AMC1200 and AMC1100 isolation amplifiers

This precision reference design includes

  • Theory
  • Component selection
  • TINA-TI simulation
  • Modification options
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR142.PDF (190 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLAC591.ZIP (32 KB)

Detailed schematic diagram for design layout and components

TIDR141.PDF (44 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Isolated amplifiers

AMC1200±250-mV input, precision current sensing basic isolated amplifier

Data sheet: PDF | HTML
Transformer drivers

SN6501Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
User guide 0-5 A, Single-Supply, 2 kV Isolated Current Sensing Solution Jun 18, 2013

Related design resources

Design tools & simulation

SIMULATION TOOL
TINA-TI SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos