TIDA-00299

EtherCAT Slave and Multi-Protocol Industrial Ethernet Reference Design

TIDA-00299

Design files

Overview

This reference design implements a cost-optimized high EMC immunity EtherCAT slave (dual ports) with SPI-interface to the application processor. The hardware design is capable of supporting multi-protocol industrial ethernet and field-busses using the AMIC110 industrial communications processor. The design runs on a single 5-V supply; a PMIC generates all the necessary on-board rails. The EtherCAT slave stack can run on the AMIC110 or on the application processor using a serial peripheral interface (SPI). With a hardware switch, the AMIC110 can be configured to boot the EtherCAT slave firmware from SPI flash or to boot from application processor through SPI. The design has been tested for IEC61800-3 EMC immunity with a standard industrial PLC running the EtherCAT master. A JTAG interface accelerates custom firmware development.

Features
  • Passes EtherCAT slave conformance testing (CTT)
  • Software-programmable multi-protocol industrial Ethernet and field bus support using AMIC110 communicatoin processor
  • Exceeds IEC61800-3 EMC immunity requirements running EtherCAT on both ports:
    • +/-6-kV ESD CD per IEC 61000-4-2
    • +/-4-kV EFT per IEC 61000-4-4 at criterion A
    • +/-2-kV surge per IEC 61000-4-5 at criterion A
    • IEC61000-4-6 conducted RF at criterion A
    • CISPR 11 / EN55011 Class A low-latency, robust 10 or 100 MBit Ethernet PHYs DP83822
    • Low-latency, robust 10- or 100-Mbit Ethernet PHYs DP83822
  • Cost-optimized, easy power management using single PMIC to supply entire board from a preregulated 5-V supply
  • Operation over industrial temperature range, total board power consumption less than 1.25 W in typical use case; no heatsink required for operation up to 85°C ambient
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD02A.PDF (5976 KB)

Reference design overview and verified performance test data

TIDRQM9A.PDF (895 KB)

Detailed overview of design layout for component placement

TIDRQM8A.PDF (80 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQN1A.ZIP (3037 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDC7A.ZIP (6731 KB)

Design file that contains information on physical board layer of design PCB

TIDRQN0A.PDF (6631 KB)

PCB layer plot file used for generating PCB design layout

TIDRQM7A.PDF (1148 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Ethernet PHYs

DP83822ILow-power, robust 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD

Data sheet: PDF | HTML
ESD protection diodes

TPD4E05U06Quad 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB, HDMI & High Speed Interfaces

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS650250Configurable integrated power management (PMIC) with 3 DC/DC converters and 3 LDOs

Data sheet: PDF | HTML
Ethernet PHYs

DP83822HFExtended temperature, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD

Data sheet: PDF | HTML
Ethernet PHYs

DP83822IFLow-power, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD

Data sheet: PDF | HTML
Ethernet PHYs

DP83822HExtended temperature, robust low-power 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC541A8-ch, 1.65-V to 3.6-V buffers with 3-state outputs

Data sheet: PDF | HTML
MOSFETs

CSD13383F412-V, N channel NexFET™ power MOSFET, single LGA 1 mm x 0.6mm, 44 mOhm, gate ESD protection

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC2G2412-ch, 1.65-V to 5.5-V buffers with 3-state outputs

Data sheet: PDF | HTML
Analog & precision switches & muxes

SN74LVC2G665V, 1:1 (SPST), 2-channel, analog switch

Data sheet: PDF | HTML
Protocol & bus switches & muxes

SN74CB3Q32453.3-V, 1:1 (SPST), 8-channel FET bus switch

Data sheet: PDF
Multimedia & industrial networking SoCs

AMIC110Sitara processor: Arm Cortex-A8, 10+ Ethernet protocols

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TMDXICE110 — AMIC110 Industrial Communications Engine (ICE)

This reference design implements a cost-optimized high EMC immunity EtherCAT slave (dual ports) with SPI-interface to the application processor. The hardware design is capable of supporting multi-protocol industrial ethernet and field-busses using the AMIC110 industrial communications processor. (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00299 EtherCAT Slave and Multi-Protocol Industrial Ethernet Reference Design TIDA-01461 EtherCAT P® One Cable for Power and EtherCAT® Reference Design TIDEP-0105 DDR-less EtherCAT® Slave on AMIC110 Reference Design TIDEP0010 Sercos 3 on AM335x TIDEP0028 Ethernet Powerlink Development Platform Reference Design TIDEP0029 Certified Profinet IRT V2.3 Device with 1 GHz ARM Application Processor TIDEP0032 Multi-Protocol Industrial Communications TIDEP0049 "Fast startup” feature of industrial Ethernet for AM335x
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDXICE110 AMIC110 Industrial Communications Engine (ICE)

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00299 EtherCAT Slave and Multi-Protocol Industrial Ethernet Reference Design TIDA-01461 EtherCAT P® One Cable for Power and EtherCAT® Reference Design TIDEP-0105 DDR-less EtherCAT® Slave on AMIC110 Reference Design TIDEP0010 Sercos 3 on AM335x TIDEP0028 Ethernet Powerlink Development Platform Reference Design TIDEP0029 Certified Profinet IRT V2.3 Device with 1 GHz ARM Application Processor TIDEP0032 Multi-Protocol Industrial Communications TIDEP0049 "Fast startup” feature of industrial Ethernet for AM335x

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Design guide EtherCAT® Slave and Multi-Protocol Industrial Ethernet Reference Design (Rev. A) May 15, 2019
E-book E-book: An engineer’s guide to industrial robot designs Feb 12, 2020
Technical article Making industrial communication easy with AMIC110 SoCs PDF | HTML Jun 6, 2017
Technical article What’s next for Industry 4.0? The best new technologies shaping the future of smar PDF | HTML Nov 7, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos