PFC23338EVM-107

3.6kW single-phase totem-pole bridgeless PFC evaluation motherboard with e-meter functionality

PFC23338EVM-107

Order now

Overview

This evaluation motherboard is a Gallium nitride (GaN) based, 3.6kW, single-phase, continuous conduction mode (CCM) totem-pole bridgeless power factor correction (PFC) converter targeting M-CRPS server power supply. This design includes e-meter functionality with 0.5% accuracy using AMCx306 as current sensing device, eliminating the need for external power metering ICs. An alternative cost-optimized current sensing option using TMCS1133 is also provided in this design. The supply is designed to support a maximum input current of 16ARMS and peak power of 3.6kW. The power stage is followed by a baby boost converter, which helps to greatly reduce the size of the bulk capacitor. This design works with TI GaN half bridge daughter cards (E.g. LMG3522EVM-042, LMG3422EVM-043, LMG3650EVM-113). LMG3522R030, LMG3422R030, LMG3650R025 are 25mΩ to 30mΩ high-voltage GaN FETs with integrated driver and protections that enable high efficiency and high power density. The F28003x C2000™ real-time microcontroller is used for all the advanced controls including re-rush current limit, baby boost operation during AC drop out event, e-metering, and communication between PFC and house-keeping controller. In addition, the F28003x microcontroller has built-in sigma-delta filter module to interface with AMC1306 precision current sensing reinforced isolated modulator to achieve low total harmonic distortion (iTHD) and high measurement accuracy. The PFC operates at a switching frequency of 65kHz and achieves peak efficiency of 98.93%.

Features
  • Integrated e-metering function with 0.5% accuracy
  • <10% iTHD at 0 to 10% load, <5% iTHD at 10% to 20% load, <3% iTHD at 20% to 50% load, <2% iTHD at 50% to 100% load
  • Peak efficiency of 98.93% at 230Vac
  • Smart re-rush current control when AC comes back from dropout, meet M-CRPS re-rush current specification
  • Include baby boost converter to extend holdup time and allow only 720µF bulk cap
  • Two current sense options: isolated delta-sigma modulator (default) or Hall sensor

  • PFC motherboard and PMP20306C (400V to 12V and 5V isolated output) included
  • GaN daughtercard and C2000 daugthercard not included

Gallium nitride (GaN) power stages
LMG3522R030 650-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting
Download View video with transcript Video

Order & start development

Evaluation board

LMG3650EVM-115 — LMG3650R070 daughtercard

Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
LMG342X-BB-EVM LMG342x evaluation module PFC23338EVM-107 3.6kW single-phase totem-pole bridgeless PFC evaluation motherboard with e-meter functionality
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMG3650EVM-115 LMG3650R070 daughtercard

close
Version: null
Release date:
Hardware development
Evaluation board
LMG342X-BB-EVM LMG342x evaluation module PFC23338EVM-107 3.6kW single-phase totem-pole bridgeless PFC evaluation motherboard with e-meter functionality
Evaluation board

PFC23338EVM-107 — 3.6kW single-phase totem-pole bridgeless PFC evaluation motherboard with e-meter functionality

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
PMP23338 3.6kW single-phase totem-pole bridgeless PFC reference design with e-meter functionality
Daughter card
LMG3650EVM-115 LMG3650R070 daughtercard
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

PFC23338EVM-107 3.6kW single-phase totem-pole bridgeless PFC evaluation motherboard with e-meter functionality

close
Version: null
Release date:
Hardware development
Reference design
PMP23338 3.6kW single-phase totem-pole bridgeless PFC reference design with e-meter functionality
Daughter card
LMG3650EVM-115 LMG3650R070 daughtercard
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide PFC23338EVM-107 Evaluation Motherboard PDF | HTML Jan 17, 2025
Certificate PFC23338EVM-107 EU Declaration of Conformity (DoC) Dec 12, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos