LMG3522EVM-042 configures two LMG3522R030 GaN FETs in a half bridge with the cycle-by-cycle over current protection, latched short circuit protection function and all the necessary auxiliary peripheral circuitry. This EVM is designed to work in conjunction with larger systems.
Features
- Input voltage operates up to 650 V
- Simple open loop design to evaluate performance of LMG3522R030-Q1
- Single/dual PWM input on board for PWM signal with variable dead time
- Cycle-by-cycle over current protection function
- Convenient probe points for logic and power stage measurements with oscilloscope probes that have short ground spring probes