Home Power management DC/DC power modules Isolated power modules (integrated transformer)
NEW

UCC35341-Q1

PREVIEW

Automotive, 2-W, 5.5~20V-Vin, regulated, 5-kVRMS isolated DC-DC module with integrated transformer

Product details

Rating Automotive Topology Full-bridge Vin (max) (V) 20 Vin (min) (V) 8 Vout (max) (V) 28 Vout (min) (V) 17 Features 2W, Dual output, Enable, Power good, Regulated, Reinforced isolation, Soft start, UVLO adjustable Device type Isolated modules Regulated outputs (#) 2 TI functional safety category Functional Safety-Capable Isolation rating Reinforced Output power (W) 2 Operating temperature range (°C) -40 to 125 Control mode Internally Regulated with Dual Adjustable Outputs
Rating Automotive Topology Full-bridge Vin (max) (V) 20 Vin (min) (V) 8 Vout (max) (V) 28 Vout (min) (V) 17 Features 2W, Dual output, Enable, Power good, Regulated, Reinforced isolation, Soft start, UVLO adjustable Device type Isolated modules Regulated outputs (#) 2 TI functional safety category Functional Safety-Capable Isolation rating Reinforced Output power (W) 2 Operating temperature range (°C) -40 to 125 Control mode Internally Regulated with Dual Adjustable Outputs
SO-MOD (DHA) 16 60.255 mm² 5.85 x 10.3
  • Fully integrated high-density isolated DC/DC module with isolation planar transformer
  • Wide input range: 8V to 28V (with 22V OVLO)
    • ≥ 2W typical output for 11V ≤ VVIN ≤ 17V, VVDD-COM = 18V, at TA ≤ 85°C
    • ≥ 1.5W typical output for 10V ≤ VVIN ≤ 20V, 15V ≤ VVDD-COM < 20V, at TA ≤ 85°C
  • Programmable (VDD – COM) output voltage
    • 15V to 20V, ≤ ±1.5% total regulation accuracy
  • Programmable (VEE – COM) output voltage
    • -2V to -8V, ≤ ±5% total regulation accuracy
  • Adaptive spread spectrum modulation (SSM)
  • Strong magnetic and radiated field immunities
  • Reduced inrush current soft-start
  • ENA pin for logic enable and programming input UVLO
  • Open-drain Power-Good for fault indicator
  • Integrated protections: UVLO, OVLO, short-circuit, OVP, UVP, and thermal shutdown.
  • < 3pF isolation capacitance
  • Static and dynamic CMTI > ±250kV/µs
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1:–40°C ≤ TA ≤ 125°C
  • Safety-related certifications (Planned):
    • Reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 / CSA component recognition program
  • 16-pin, wide body SOIC package
  • Fully integrated high-density isolated DC/DC module with isolation planar transformer
  • Wide input range: 8V to 28V (with 22V OVLO)
    • ≥ 2W typical output for 11V ≤ VVIN ≤ 17V, VVDD-COM = 18V, at TA ≤ 85°C
    • ≥ 1.5W typical output for 10V ≤ VVIN ≤ 20V, 15V ≤ VVDD-COM < 20V, at TA ≤ 85°C
  • Programmable (VDD – COM) output voltage
    • 15V to 20V, ≤ ±1.5% total regulation accuracy
  • Programmable (VEE – COM) output voltage
    • -2V to -8V, ≤ ±5% total regulation accuracy
  • Adaptive spread spectrum modulation (SSM)
  • Strong magnetic and radiated field immunities
  • Reduced inrush current soft-start
  • ENA pin for logic enable and programming input UVLO
  • Open-drain Power-Good for fault indicator
  • Integrated protections: UVLO, OVLO, short-circuit, OVP, UVP, and thermal shutdown.
  • < 3pF isolation capacitance
  • Static and dynamic CMTI > ±250kV/µs
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1:–40°C ≤ TA ≤ 125°C
  • Safety-related certifications (Planned):
    • Reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 / CSA component recognition program
  • 16-pin, wide body SOIC package

The UCC35341-Q1 is an automotive qualified high isolation voltage DC/DC power module designed to provide power to SiC and IGBT isolated gate drivers. Its proprietary integrated transformer, flip-chip package, and advanced control architectures achieve high power density, low noise, and lowest system BOM. This device is capable of delivering 2W typical output power at 85oC ambient temperature. The highly accurate dual-output voltages, easily set by resistor dividers, enable low on-resistance, fast and reliable switching for SiC/IGBT. The low-latency feedback control reduces the output capacitance for fast load transient and supports dynamic voltage programming. The wide input voltage and adjustable VIN UVLO supports both wide battery voltage of electric vehicles and regulated input rails. It is operational from 8V to 20V VIN, and can withstand VIN overvoltage transients up to 28V.

The integrated protection features, fault-report Power-Good pin, and enable function increase system robustness and save external components. The SOIC package with 8.2mm creepage and clearance distance ensures high isolation capability.

The UCC35341-Q1 is an automotive qualified high isolation voltage DC/DC power module designed to provide power to SiC and IGBT isolated gate drivers. Its proprietary integrated transformer, flip-chip package, and advanced control architectures achieve high power density, low noise, and lowest system BOM. This device is capable of delivering 2W typical output power at 85oC ambient temperature. The highly accurate dual-output voltages, easily set by resistor dividers, enable low on-resistance, fast and reliable switching for SiC/IGBT. The low-latency feedback control reduces the output capacitance for fast load transient and supports dynamic voltage programming. The wide input voltage and adjustable VIN UVLO supports both wide battery voltage of electric vehicles and regulated input rails. It is operational from 8V to 20V VIN, and can withstand VIN overvoltage transients up to 28V.

The integrated protection features, fault-report Power-Good pin, and enable function increase system robustness and save external components. The SOIC package with 8.2mm creepage and clearance distance ensures high isolation capability.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet UCC35341-Q1 Automotive 2 W, 12 V VIN , 25 V VOUT , High-Density, > 5kVRMS , Isolated DC/DC Module datasheet PDF | HTML 10 Mar 2026
Certificate UCC34141EVM-116 EU RoHS Declaration of Conformity (DoC) 27 Sep 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC34141EVM-116 — UCC34141-Q1 evaluation module

The UCC34141-Q1 evaluation module (EVM) is intended to allow designers to evaluate the performance characteristics and capabilities of the UCC34141-Q1 quickly and easily for use in automotive, isolated, gate driver bias applications as well as a variety of isolated industrial bias power (...)

User guide: PDF | HTML
Package Pins CAD symbols, footprints & 3D models
SO-MOD (DHA) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos